Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
51 - 100 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 18600 N/A 3.1250 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
N/A 18600 N/A 3.1250 in79.375 mm N/A 2.9376 in74.615 mm N/A CAD Icon (for items table)
N/A 192000 N/A 20.0000 in508.000 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
N/A 210000 N/A 13.0000 in330.200 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
N/A 21000 N/A 2.2500 in57.150 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
N/A 220000 N/A 15.7500 in400.050 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
N/A 222000 N/A 12.6250 in320.675 mm N/A 5.4375 in138.113 mm N/A CAD Icon (for items table)
N/A 22000 N/A 3.2500 in82.550 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 224000 N/A 20.5000 in520.7 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
N/A 224000 N/A 20.5000 in520.7 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
N/A 230000 N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
N/A 230000 N/A 20.2500 in514.350 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
N/A 234000 N/A 21.2500 in539.750 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
N/A 234000 N/A 21.5000 in546.1 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
N/A 234000 N/A 21.5000 in546.1 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
N/A 234000 N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
N/A 234000 N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
N/A 239000 N/A 22.5000 in571.500 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 239000 N/A 22.5000 in571.500 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 239000 N/A 22.5000 in571.500 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
N/A 240000 N/A 23.7500 in603.25 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
N/A 240000 N/A 23.7500 in603.25 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
N/A 24000 N/A 2.6150 in66.421 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 243000 N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A CAD Icon (for items table)
N/A 243000 N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A CAD Icon (for items table)
N/A 243000 N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A CAD Icon (for items table)
N/A 244000 N/A 23.5000 in596.9 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
N/A 2500 N/A 2.7500 in69.850 mm N/A 2.2500 in57.150 mm N/A CAD Icon (for items table)
N/A 2500 N/A 2.7500 in69.850 mm N/A 2.2500 in57.150 mm N/A CAD Icon (for items table)
N/A 25000 N/A 2.8750 in73.025 mm N/A 1.3985 in35.522 mm N/A CAD Icon (for items table)
N/A 25500 N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
N/A 25500 N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
N/A 26000 N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
N/A 26000 N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
N/A 275000 N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
N/A 275000 N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
N/A 275000 N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
N/A 275000 N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
N/A 275000 N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
N/A 27600 N/A 4.9375 in125.413 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 27800 N/A 3.1510 in80.035 mm N/A 1.7700 in44.958 mm N/A CAD Icon (for items table)
N/A 280000 N/A 12 in304.8 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
N/A 280000 N/A 12 in304.8 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
51 - 100 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »