Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
1 - 50 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

02823D N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
05180D N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A CAD Icon (for items table)
05185D N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A CAD Icon (for items table)
07196D N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
07196DC N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
08231D N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
101601CD N/A 16.000 in406.4 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
107105CD N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A CAD Icon (for items table)
109161D N/A 16.25 in412.75 mm N/A 5 in127 mm N/A CAD Icon (for items table)
109163D N/A 16.25 in412.75 mm N/A 3.6250 in92.075 mm N/A CAD Icon (for items table)
113171D N/A 17 in431.8 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
113171DV N/A 17 in431.8 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
114161D N/A 16.000 in406.4 mm N/A 5 in127 mm N/A CAD Icon (for items table)
114161DC N/A 16.000 in406.4 mm N/A 5 in127 mm N/A CAD Icon (for items table)
126149D N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A CAD Icon (for items table)
126149DC N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A CAD Icon (for items table)
126151CD N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A CAD Icon (for items table)
127136CD N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
127137D N/A 13.8125 in350.838 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
127139D N/A 13.9960 in355.498 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
128160CD N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
129173CD N/A 17.2460 in438.048 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
129173D N/A 17.2460 in438.048 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
129175XD N/A 17.3208 in439.948 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
131398D N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A CAD Icon (for items table)
131400DA N/A 14.000 in355.6 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
131401CD N/A 14.000 in355.6 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
131402D N/A 14.000 in355.6 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
132126D N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
132126DC N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
134144CD N/A 14.3750 in365.125 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
13621D N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
13621DC N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
13835D N/A 2.5000 in63.500 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
14276D N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
147198D N/A 19.7500 in501.650 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
147198DC N/A 19.7500 in501.650 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
148220D N/A 22.0000 in558.800 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
15251D N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
15287XD N/A 2.8750 in73.025 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
153103D N/A 10.1875 in258.763 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
161901CD N/A 19 in482.6 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
171451CD N/A 14.500 in368.300 mm N/A 3.3750 in85.725 mm N/A CAD Icon (for items table)
17245D N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A CAD Icon (for items table)
182351D N/A 23.5000 in596.900 mm N/A 5.25 in133.350 mm N/A CAD Icon (for items table)
182351DC N/A 23.5000 in596.900 mm N/A 5.25 in133.350 mm N/A CAD Icon (for items table)
18620D N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
18620DC N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
18620XD N/A 3.125 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
18621XD N/A 3.125 in79.375 mm N/A 2.9376 in74.615 mm N/A CAD Icon (for items table)
1 - 50 of 710 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »