Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
101 - 150 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 285000 N/A 22.6250 in574.675 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
N/A 285000 N/A 22.6250 in574.675 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
N/A 28900 N/A 3.937 in100 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 28900 N/A 3.937 in100 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 290000 N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
N/A 290000 N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
N/A 290000 N/A 17.5 in444.5 mm N/A 6.9370 in176.200 mm N/A CAD Icon (for items table)
N/A 292000 N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A CAD Icon (for items table)
N/A 292000 N/A 66.8125 in1697.038 mm N/A 7.5 in190.5 mm N/A CAD Icon (for items table)
N/A 295000 N/A 19.2500 in488.950 mm N/A 7.75 in196.850 mm N/A CAD Icon (for items table)
N/A 295000 N/A 19.2500 in488.950 mm N/A 7.75 in196.850 mm N/A CAD Icon (for items table)
N/A 295000 N/A 19.2500 in488.950 mm N/A 7.75 in196.850 mm N/A CAD Icon (for items table)
N/A 29500 N/A 4-7/16 in112.713 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
N/A 29500 N/A 4-7/16 in112.713 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
N/A 29600 N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
N/A 29800 N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
N/A 29800 N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
N/A 327000 N/A 35.5000 in901.700 mm N/A 8.3750 in212.725 mm N/A CAD Icon (for items table)
N/A 327000 N/A 35.5000 in901.700 mm N/A 8.3750 in212.725 mm N/A CAD Icon (for items table)
N/A 328000 N/A 26.9960 in685.698 mm N/A 9.2500 in234.950 mm N/A CAD Icon (for items table)
N/A 328000 N/A 26.9960 in685.698 mm N/A 9.2500 in234.950 mm N/A CAD Icon (for items table)
N/A 333000 N/A 20.2500 in514.350 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
N/A 33000 N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 33000 N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 33000 N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A CAD Icon (for items table)
N/A 33800 N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A CAD Icon (for items table)
N/A 33800 N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A CAD Icon (for items table)
N/A 3400 N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
N/A 3400 N/A 3.2500 in82.550 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
N/A 34000 N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 34000 N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 355 N/A 3.5480 in90.119 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 355 N/A 3.5480 in90.119 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 355 N/A 3.3458 in84.983 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 365 N/A 3.5427 in89.985 mm N/A 1.9665 in49.949 mm N/A CAD Icon (for items table)
N/A 365 N/A 3.5433 in90 mm N/A 1.6563 in42.070 mm N/A CAD Icon (for items table)
N/A 365 N/A 3.5433 in90 mm N/A 1.6563 in42.070 mm N/A CAD Icon (for items table)
N/A 365 N/A 3.5433 in90 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
N/A 36600 N/A 7-5/8 in193.675 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 36600 N/A 7-5/8 in193.675 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 36900 N/A 8.9375 in227.013 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
N/A 3700 N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
N/A 3700 N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
N/A 375 N/A 3.937 in100 mm N/A 1.5626 in39.69 mm N/A CAD Icon (for items table)
N/A 375 N/A 3.937 in100 mm N/A 1.5626 in39.69 mm N/A CAD Icon (for items table)
N/A 37000 N/A 6.25 in158.750 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
N/A 37000 N/A 6.25 in158.750 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
N/A 385 N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
101 - 150 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »