Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
151 - 200 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 385 N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
N/A 385 N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
N/A 385 N/A 4.1250 in104.775 mm N/A 1.562 in39.675 mm N/A CAD Icon (for items table)
N/A 385 N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A CAD Icon (for items table)
N/A 385 N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A CAD Icon (for items table)
N/A 385 N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A CAD Icon (for items table)
N/A 395 N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
N/A 395 N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
N/A 395 N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
N/A 39500 N/A 4-7/16 in112.713 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
N/A 41000 N/A 2-15/16 in74.613 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
N/A 420000 N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
N/A 420000 N/A 14.5000 in368.300 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
N/A 420000 N/A 14.6250 in371.475 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
N/A 425000 N/A 29.9950 in761.873 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
N/A 42000 N/A 5 7/8 in149.225 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
N/A 42000 N/A 5 7/8 in149.225 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
N/A 426000 N/A 33.0000 in838.200 mm N/A 8.75 in222.25 mm N/A CAD Icon (for items table)
N/A 430000 N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
N/A 435 N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
N/A 435 N/A 3.7500 in95.250 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
N/A 43000 N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
N/A 43000 N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
N/A 435000 N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
N/A 435000 N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
N/A 435000 N/A 16.5 in419.1 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
N/A 44000 N/A 3.4843 in88.501 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
N/A 44000 N/A 3.6250 in92.075 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
N/A 450000 N/A 12.1250 in307.975 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
N/A 455 N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 455 N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 455 N/A 4.5000 in114.300 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
N/A 455000 N/A 11.625 in295.275 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
N/A 46700 N/A 8 7/8 in225.425 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
N/A 46700 N/A 8 7/8 in225.425 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
N/A 46700 N/A 8 7/8 in225.425 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
N/A 46700 N/A 8 7/8 in225.425 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
N/A 46700 N/A 8 7/8 in225.425 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
N/A 475 N/A 4.7244 in120 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 47400 N/A 4.7244 in120 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
N/A 47400 N/A 4.7244 in120 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
N/A 48200 N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
N/A 48200 N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
N/A 48300 N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
N/A 48300 N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
N/A 48600 N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
N/A 48600 N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
N/A 495 N/A 5.3750 in136.525 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 495 N/A 5.3750 in136.525 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 495 N/A 5.3750 in136.525 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
151 - 200 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »