Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
201 - 250 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 495 N/A 5.5108 in139.974 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 526000 N/A 19 in482.6 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 526000 N/A 19 in482.6 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 526000 N/A 19 in482.6 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 52000 N/A 6.25 in158.750 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
N/A 52000 N/A 6-3/8 in161.925 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
N/A 52000 N/A 6-3/8 in161.925 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
N/A 53000 N/A 3.7500 in95.250 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 53000 N/A 3.8750 in98.425 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 535 N/A 4.375 in111.125 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 535 N/A 4.375 in111.125 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 542000 N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
N/A 543000 N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
N/A 543000 N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
N/A 545000 N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 555 N/A 4-7/8 in123.825 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 555 N/A 4-7/8 in123.825 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 55000C N/A 4.3300 in109.982 mm N/A 1.6876 in42.865 mm N/A CAD Icon (for items table)
N/A 55000 N/A 4.3300 in109.982 mm N/A 1.6876 in42.865 mm N/A CAD Icon (for items table)
N/A 55000 N/A 4-7/16 in112.713 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
N/A 55000 N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 560000 N/A 12.5620 in319.075 mm N/A 7.38 in187.452 mm N/A CAD Icon (for items table)
N/A 565 N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
N/A 565 N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
N/A 565 N/A 5.25 in133.35 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
N/A 56000 N/A 6.4951 in164.976 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 56000 N/A 6 1/2 in165.1 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 56000 N/A 6 1/2 in165.1 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 56000 N/A 6 1/2 in165.1 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 570000 N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 570000 N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 570000 N/A 26.5000 in673.100 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
N/A 570000 N/A 26.5000 in673.100 mm N/A 6.0000 in152.400 mm N/A CAD Icon (for items table)
N/A 575 N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A CAD Icon (for items table)
N/A 575 N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A CAD Icon (for items table)
N/A 580000 N/A 11.625 in295.275 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
N/A 595 N/A 6 in152.4 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 595 N/A 6 in152.4 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
N/A 618000 N/A 13.6875 in347.663 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
N/A 626000 N/A 32.0000 in812.800 mm N/A 7.375 in187.325 mm N/A CAD Icon (for items table)
N/A 626000 N/A 32.0000 in812.800 mm N/A 7.375 in187.325 mm N/A CAD Icon (for items table)
N/A 635 N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
N/A 635 N/A 5.3750 in136.525 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
N/A 640000 N/A 26.0 in660.400 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
N/A 640000 N/A 26.0 in660.400 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
N/A 640000 N/A 26.2470 in666.674 mm N/A 6.25 in158.750 mm N/A CAD Icon (for items table)
N/A 64000 N/A 7 in177.8 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
201 - 250 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »