All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Tapered Roller Bearings - Single Cones - Metric
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 473
«
6
7
8
9
10
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
XA30215M
30215M
75
mm
2.9528
in
25.000
mm
0.9843
in
181000
N
40600
lbf
180000
N
40400
lbf
XAA33115
33115
75
mm
2.9528
in
37.000
mm
1.4567
in
205000
N
46000
lbf
287000
N
64500
lbf
XAA33115M
33115M
75
mm
2.9528
in
37.000
mm
1.4567
in
222000
N
49800
lbf
287000
N
64500
lbf
X33115M
33115
75
mm
2.9528
in
37.000
mm
1.4567
in
205000
N
46000
lbf
287000
N
64500
lbf
X33215M
33215
75
mm
2.9528
in
41
mm
1.6142
in
236000
N
53100
lbf
316000
N
71000
lbf
JM515648
M515600
80
mm
3.1496
in
42.500
mm
1.6732
in
192000
N
43200
lbf
270000
N
60600
lbf
JM515649
M515600
80
mm
3.1496
in
34.000
mm
1.3386
in
235000
N
52900
lbf
283000
N
63500
lbf
JP8049
JP8000
80
mm
3.1496
in
22.500
mm
0.8858
in
107000
N
24000
lbf
141000
N
31800
lbf
JP8049H
JP8000
80
mm
3.1496
in
22.500
mm
0.8858
in
107000
N
24000
lbf
141000
N
31800
lbf
JW8049
JW8000
80
mm
3.1496
in
41
mm
1.6142
in
313000
N
70300
lbf
339000
N
76100
lbf
X30216
30216
80
mm
3.1496
in
26.000
mm
1.0236
in
164000
N
36800
lbf
187000
N
42000
lbf
X30216M
30216M
80
mm
3.1496
in
26.000
mm
1.0236
in
164000
N
36800
lbf
187000
N
42000
lbf
X30316M
30316M
80
mm
3.1496
in
39
mm
1.5354
in
334000
N
75200
lbf
381000
N
85600
lbf
X31316M
31316
80
mm
3.1496
in
39
mm
1.5354
in
321000
N
72100
lbf
312000
N
70100
lbf
X32016X
32016X
80
mm
3.1496
in
29.000
mm
1.1417
in
197000
N
44200
lbf
238000
N
53600
lbf
X32016XM
32016XM
80
mm
3.1496
in
29.000
mm
1.1417
in
197000
N
44200
lbf
238000
N
53600
lbf
X32016XSA
32016X
80
mm
3.1496
in
29.000
mm
1.1417
in
197000
N
44200
lbf
238000
N
53600
lbf
X32216
32216
80
mm
3.1496
in
33.000
mm
1.2992
in
206000
N
46200
lbf
249000
N
56000
lbf
X32316M
32316M
80
mm
3.1496
in
58.000
mm
2.2835
in
448000
N
101000
lbf
566000
N
127000
lbf
X33016M
33016
80
mm
3.1496
in
36
mm
1.4173
in
210000
N
47100
lbf
315000
N
70900
lbf
X33116
33116
80
mm
3.1496
in
37.000
mm
1.4567
in
193000
N
43400
lbf
300000
N
67300
lbf
X33116M
33116M
80
mm
3.1496
in
37.000
mm
1.4567
in
209000
N
46900
lbf
300000
N
67300
lbf
X33216
33216
80
mm
3.1496
in
46.000
mm
1.8110
in
297000
N
66700
lbf
409000
N
91900
lbf
X33216M
33216M
80
mm
3.1496
in
46.000
mm
1.8110
in
352000
N
79100
lbf
409000
N
91900
lbf
XA33116M
33116M
80
mm
3.1496
in
37.000
mm
1.4567
in
247000
N
55600
lbf
300000
N
67300
lbf
Results 226 - 250 of 473
«
6
7
8
9
10
»