All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Tapered Roller Bearings - Single Cones - Metric
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 473
1
2
3
4
5
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X30302
30302
15
mm
0.5906
in
13.000
mm
0.5118
in
26000
N
5850
lbf
22200
N
4980
lbf
X30203
30203
17
mm
0.6693
in
12.000
mm
0.4724
in
21300
N
4800
lbf
19900
N
4460
lbf
X30303
30303
17
mm
0.6693
in
14.000
mm
0.5512
in
32700
N
7360
lbf
28400
N
6390
lbf
X30204M
30204M
20
mm
0.7874
in
14.000
mm
0.5512
in
33200
N
7470
lbf
33000
N
7420
lbf
X30304
30304
20
mm
0.7874
in
15.000
mm
0.5906
in
38500
N
8660
lbf
34500
N
7760
lbf
X32004X
32004X
20
mm
0.7874
in
15.000
mm
0.5906
in
32900
N
7390
lbf
29400
N
6600
lbf
X32204
32204
20
mm
0.7874
in
18
mm
0.7087
in
49500
N
11100
lbf
43000
N
9660
lbf
X32304M
32304M
20
mm
0.7874
in
21.000
mm
0.8268
in
55200
N
12400
lbf
55000
N
12400
lbf
XAA32004X
32004X
20
mm
0.7874
in
15.000
mm
0.5906
in
32900
N
7390
lbf
29400
N
6600
lbf
JHM33449
HM33400
24.000
mm
0.9449
in
25.000
mm
0.9843
in
79500
N
17900
lbf
71000
N
16000
lbf
JL44642A
L44600
25
mm
0.9843
in
14.732
mm
0.5800
in
35600
N
8010
lbf
32900
N
7400
lbf
X30205M
30205M
25
mm
0.9843
in
15.000
mm
0.5906
in
36900
N
8300
lbf
38300
N
8620
lbf
X30305M
30305M
25
mm
0.9843
in
17.000
mm
0.6693
in
53800
N
12100
lbf
49600
N
11200
lbf
X32205
32205
25
mm
0.9843
in
18
mm
0.7087
in
49800
N
11200
lbf
42100
N
9470
lbf
X32305
32305
25
mm
0.9843
in
24.000
mm
0.9449
in
72400
N
16300
lbf
72400
N
16300
lbf
X33205
33205
25
mm
0.9843
in
22.000
mm
0.8661
in
65400
N
14700
lbf
63600
N
14300
lbf
XAA32005X
32005X
25
mm
0.9843
in
15.000
mm
0.5906
in
36500
N
8200
lbf
35400
N
7960
lbf
X32205-B
N/A
25
mm
0.9843
in
18
mm
0.7087
in
N/A
N/A
X32205-B
N/A
25
mm
0.9843
in
18
mm
0.7087
in
N/A
N/A
X32205M
32205
25
mm
0.9843
in
18
mm
0.7087
in
49800
N
11200
lbf
42100
N
9470
lbf
JLM67041P
LM67000
25.413
mm
1.0005
in
16.231
mm
0.6390
in
46700
N
10500
lbf
44600
N
10000
lbf
JLM67042
LM67000
27.000
mm
1.0630
in
16.764
mm
0.6600
in
46700
N
10500
lbf
44600
N
10000
lbf
XFA30206CM
30206C
27.000
mm
1.0630
in
16
mm
0.6299
in
49300
N
11100
lbf
51800
N
11600
lbf
JHM88540
HM88500
30
mm
1.1811
in
27.783
mm
1.0938
in
103000
N
23200
lbf
111000
N
24900
lbf
X30206CM
30206C
30
mm
1.1811
in
16
mm
0.6299
in
49300
N
11100
lbf
51800
N
11600
lbf
Results 1 - 25 of 473
1
2
3
4
5
»