Tapered Roller Bearings - Single Cones - Metric
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Tapered Roller Bearings - Single Cones - Metric
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 251 - 275 of 473
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
XUB-30216
30216
80
mm
3.1496
in
28.000
mm
1.1024
in
164000
N
36800
lbf
187000
N
42000
lbf
X32216M
32216
80
mm
3.1496
in
33.000
mm
1.2992
in
206000
N
46200
lbf
249000
N
56000
lbf
XUA32018X
32018X
84.000
mm
3.3071
in
32.000
mm
1.2598
in
217000
N
48800
lbf
264000
N
59400
lbf
JH217249
H217200
85
mm
3.3465
in
46.000
mm
1.8110
in
393000
N
88400
lbf
446000
N
100000
lbf
JHM516849
HM516800
85
mm
3.3465
in
38.000
mm
1.4961
in
282000
N
63300
lbf
339000
N
76300
lbf
JM716648
M716600
85
mm
3.3465
in
29.000
mm
1.1417
in
161000
N
36300
lbf
245000
N
55100
lbf
JM716649
M716600
85
mm
3.3465
in
29.000
mm
1.1417
in
161000
N
36300
lbf
245000
N
55100
lbf
JM716649N
M716600
85
mm
3.3465
in
29.000
mm
1.1417
in
161000
N
36300
lbf
245000
N
55100
lbf
KJM716649
M716600
85
mm
3.3465
in
29.000
mm
1.1417
in
191000
N
43000
lbf
245000
N
55100
lbf
X30217
30217
85
mm
3.3465
in
28.000
mm
1.1024
in
236000
N
53100
lbf
236000
N
53000
lbf
X30317M
30317M
85
mm
3.3465
in
41
mm
1.6142
in
313000
N
70500
lbf
346000
N
77700
lbf
X31317M
31317
85
mm
3.3465
in
41
mm
1.6142
in
308000
N
69300
lbf
366000
N
82300
lbf
X32017X
32017X
85
mm
3.3465
in
29.000
mm
1.1417
in
193000
N
43300
lbf
235000
N
52900
lbf
X32217
32217
85
mm
3.3465
in
36
mm
1.4173
in
245000
N
55100
lbf
305000
N
68700
lbf
X32217M
32217M
85
mm
3.3465
in
36
mm
1.4173
in
245000
N
55100
lbf
305000
N
68700
lbf
X32317
32317
85
mm
3.3465
in
60.000
mm
2.3622
in
570000
N
128000
lbf
588000
N
132000
lbf
X33017
33017
85
mm
3.3465
in
36
mm
1.4173
in
220000
N
49500
lbf
343000
N
77100
lbf
X33117
33117
85
mm
3.3465
in
41
mm
1.6142
in
254000
N
57100
lbf
386000
N
86800
lbf
X33217
33217
85
mm
3.3465
in
49.000
mm
1.9291
in
416000
N
93600
lbf
483000
N
109000
lbf
XA32217M
32217M
85
mm
3.3465
in
36
mm
1.4173
in
291000
N
65300
lbf
305000
N
68700
lbf
XAA32017X
32017X
85
mm
3.3465
in
29.000
mm
1.1417
in
193000
N
43300
lbf
235000
N
52900
lbf
J90354
90000
90
mm
3.5433
in
46.038
mm
1.8125
in
383000
N
86100
lbf
392000
N
88100
lbf
JHH221436
HH221400
90
mm
3.5433
in
57.531
mm
2.2650
in
534000
N
120000
lbf
692000
N
156000
lbf
JHH221437P
HH221400
90
mm
3.5433
in
65.500
mm
2.5787
in
578000
N
130000
lbf
692000
N
156000
lbf
JHM318448
HM318400
90
mm
3.5433
in
44.000
mm
1.7323
in
392000
N
88100
lbf
447000
N
101000
lbf
Results 251 - 275 of 473
«
11
12
13
14
15
»
<