Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cones - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 1 - 25 of 473 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X30302 30302 15 mm
0.5906
in
13.000 mm
0.5118
in
26000 N
5850
lbf
22200 N
4980
lbf
X30203 30203 17 mm
0.6693
in
12.000 mm
0.4724
in
21300 N
4800
lbf
19900 N
4460
lbf
X30303 30303 17 mm
0.6693
in
14.000 mm
0.5512
in
32700 N
7360
lbf
28400 N
6390
lbf
X30204M 30204M 20 mm
0.7874
in
14.000 mm
0.5512
in
33200 N
7470
lbf
33000 N
7420
lbf
X30304 30304 20 mm
0.7874
in
15.000 mm
0.5906
in
38500 N
8660
lbf
34500 N
7760
lbf
X32004X 32004X 20 mm
0.7874
in
15.000 mm
0.5906
in
32900 N
7390
lbf
29400 N
6600
lbf
X32204 32204 20 mm
0.7874
in
18 mm
0.7087
in
49500 N
11100
lbf
43000 N
9660
lbf
X32304M 32304M 20 mm
0.7874
in
21.000 mm
0.8268
in
55200 N
12400
lbf
55000 N
12400
lbf
XAA32004X 32004X 20 mm
0.7874
in
15.000 mm
0.5906
in
32900 N
7390
lbf
29400 N
6600
lbf
JHM33449 HM33400 24.000 mm
0.9449
in
25.000 mm
0.9843
in
79500 N
17900
lbf
71000 N
16000
lbf
JL44642A L44600 25 mm
0.9843
in
14.732 mm
0.5800
in
35600 N
8010
lbf
32900 N
7400
lbf
X30205M 30205M 25 mm
0.9843
in
15.000 mm
0.5906
in
36900 N
8300
lbf
38300 N
8620
lbf
X30305M 30305M 25 mm
0.9843
in
17.000 mm
0.6693
in
53800 N
12100
lbf
49600 N
11200
lbf
X32205 32205 25 mm
0.9843
in
18 mm
0.7087
in
49800 N
11200
lbf
42100 N
9470
lbf
X32305 32305 25 mm
0.9843
in
24.000 mm
0.9449
in
72400 N
16300
lbf
72400 N
16300
lbf
X33205 33205 25 mm
0.9843
in
22.000 mm
0.8661
in
65400 N
14700
lbf
63600 N
14300
lbf
XAA32005X 32005X 25 mm
0.9843
in
15.000 mm
0.5906
in
36500 N
8200
lbf
35400 N
7960
lbf
X32205-B N/A 25 mm
0.9843
in
18 mm
0.7087
in
N/A N/A
X32205-B N/A 25 mm
0.9843
in
18 mm
0.7087
in
N/A N/A
X32205M 32205 25 mm
0.9843
in
18 mm
0.7087
in
49800 N
11200
lbf
42100 N
9470
lbf
JLM67041P LM67000 25.413 mm
1.0005
in
16.231 mm
0.6390
in
46700 N
10500
lbf
44600 N
10000
lbf
JLM67042 LM67000 27.000 mm
1.0630
in
16.764 mm
0.6600
in
46700 N
10500
lbf
44600 N
10000
lbf
XFA30206CM 30206C 27.000 mm
1.0630
in
16 mm
0.6299
in
49300 N
11100
lbf
51800 N
11600
lbf
JHM88540 HM88500 30 mm
1.1811
in
27.783 mm
1.0938
in
103000 N
23200
lbf
111000 N
24900
lbf
X30206CM 30206C 30 mm
1.1811
in
16 mm
0.6299
in
49300 N
11100
lbf
51800 N
11600
lbf
  Results 1 - 25 of 473  1 2 3 4 5 »  
<