All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  

Tapered Roller Bearings - Single Cones - Metric

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 473 « 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

XUB-30216 30216 80 mm
3.1496
in
28.000 mm
1.1024
in
164000 N
36800
lbf
187000 N
42000
lbf
CAD Icon (for items table)
X32216M 32216 80 mm
3.1496
in
33.000 mm
1.2992
in
206000 N
46200
lbf
249000 N
56000
lbf
CAD Icon (for items table)
XUA32018X 32018X 84.000 mm
3.3071
in
32.000 mm
1.2598
in
217000 N
48800
lbf
264000 N
59400
lbf
CAD Icon (for items table)
JH217249 H217200 85 mm
3.3465
in
46.000 mm
1.8110
in
393000 N
88400
lbf
446000 N
100000
lbf
CAD Icon (for items table)
JHM516849 HM516800 85 mm
3.3465
in
38.000 mm
1.4961
in
282000 N
63300
lbf
339000 N
76300
lbf
CAD Icon (for items table)
JM716648 M716600 85 mm
3.3465
in
29.000 mm
1.1417
in
161000 N
36300
lbf
245000 N
55100
lbf
CAD Icon (for items table)
JM716649 M716600 85 mm
3.3465
in
29.000 mm
1.1417
in
161000 N
36300
lbf
245000 N
55100
lbf
CAD Icon (for items table)
JM716649N M716600 85 mm
3.3465
in
29.000 mm
1.1417
in
161000 N
36300
lbf
245000 N
55100
lbf
CAD Icon (for items table)
KJM716649 M716600 85 mm
3.3465
in
29.000 mm
1.1417
in
191000 N
43000
lbf
245000 N
55100
lbf
CAD Icon (for items table)
X30217 30217 85 mm
3.3465
in
28.000 mm
1.1024
in
236000 N
53100
lbf
236000 N
53000
lbf
CAD Icon (for items table)
X30317M 30317M 85 mm
3.3465
in
41 mm
1.6142
in
313000 N
70500
lbf
346000 N
77700
lbf
CAD Icon (for items table)
X31317M 31317 85 mm
3.3465
in
41 mm
1.6142
in
308000 N
69300
lbf
366000 N
82300
lbf
CAD Icon (for items table)
X32017X 32017X 85 mm
3.3465
in
29.000 mm
1.1417
in
193000 N
43300
lbf
235000 N
52900
lbf
CAD Icon (for items table)
X32217 32217 85 mm
3.3465
in
36 mm
1.4173
in
245000 N
55100
lbf
305000 N
68700
lbf
CAD Icon (for items table)
X32217M 32217M 85 mm
3.3465
in
36 mm
1.4173
in
245000 N
55100
lbf
305000 N
68700
lbf
CAD Icon (for items table)
X32317 32317 85 mm
3.3465
in
60.000 mm
2.3622
in
570000 N
128000
lbf
588000 N
132000
lbf
CAD Icon (for items table)
X33017 33017 85 mm
3.3465
in
36 mm
1.4173
in
220000 N
49500
lbf
343000 N
77100
lbf
CAD Icon (for items table)
X33117 33117 85 mm
3.3465
in
41 mm
1.6142
in
254000 N
57100
lbf
386000 N
86800
lbf
CAD Icon (for items table)
X33217 33217 85 mm
3.3465
in
49.000 mm
1.9291
in
416000 N
93600
lbf
483000 N
109000
lbf
CAD Icon (for items table)
XA32217M 32217M 85 mm
3.3465
in
36 mm
1.4173
in
291000 N
65300
lbf
305000 N
68700
lbf
CAD Icon (for items table)
XAA32017X 32017X 85 mm
3.3465
in
29.000 mm
1.1417
in
193000 N
43300
lbf
235000 N
52900
lbf
CAD Icon (for items table)
J90354 90000 90 mm
3.5433
in
46.038 mm
1.8125
in
383000 N
86100
lbf
392000 N
88100
lbf
CAD Icon (for items table)
JHH221436 HH221400 90 mm
3.5433
in
57.531 mm
2.2650
in
534000 N
120000
lbf
692000 N
156000
lbf
CAD Icon (for items table)
JHH221437P HH221400 90 mm
3.5433
in
65.500 mm
2.5787
in
578000 N
130000
lbf
692000 N
156000
lbf
CAD Icon (for items table)
JHM318448 HM318400 90 mm
3.5433
in
44.000 mm
1.7323
in
392000 N
88100
lbf
447000 N
101000
lbf
CAD Icon (for items table)
  Results 251 - 275 of 473 « 11 12 13 14 15 »