All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Tapered Roller Bearings - Single Cones - Metric
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 276 - 300 of 473
«
11
12
13
14
15
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
JHM318448A
HM318400
90
mm
3.5433
in
44.000
mm
1.7323
in
392000
N
88100
lbf
447000
N
101000
lbf
JM718149
M718100
90
mm
3.5433
in
34.000
mm
1.3386
in
222000
N
50000
lbf
313000
N
70500
lbf
JM718149A
M718100
90
mm
3.5433
in
34.000
mm
1.3386
in
222000
N
50000
lbf
313000
N
70500
lbf
JP9049
JP9000
90
mm
3.5433
in
22.500
mm
0.8858
in
128000
N
28800
lbf
155000
N
34900
lbf
JT9049
JT9000
90
mm
3.5433
in
40.000
mm
1.5748
in
298000
N
67100
lbf
386000
N
86800
lbf
KJT9049
JT9000
90
mm
3.5433
in
40.000
mm
1.5748
in
298000
N
67100
lbf
386000
N
86800
lbf
X30218M
30218M
90
mm
3.5433
in
30.000
mm
1.1811
in
240000
N
54100
lbf
295000
N
66200
lbf
X30318M
30318
90
mm
3.5433
in
43
mm
1.6929
in
406000
N
91300
lbf
429000
N
96500
lbf
X31318M
31318M
90
mm
3.5433
in
43
mm
1.6929
in
324000
N
72800
lbf
421000
N
94600
lbf
X32018X
32018X
90
mm
3.5433
in
32.000
mm
1.2598
in
217000
N
48800
lbf
264000
N
59400
lbf
X32018XSA
32018X
90
mm
3.5433
in
32.000
mm
1.2598
in
217000
N
48800
lbf
264000
N
59400
lbf
X32218M
32218M
90
mm
3.5433
in
40.000
mm
1.5748
in
370000
N
83200
lbf
406000
N
91200
lbf
X32318M
32318M
90
mm
3.5433
in
64.000
mm
2.5197
in
622000
N
140000
lbf
683000
N
153000
lbf
X33018
33018
90
mm
3.5433
in
39
mm
1.5354
in
293000
N
65900
lbf
377000
N
84700
lbf
X33118
33118
90
mm
3.5433
in
45
mm
1.7717
in
363000
N
81600
lbf
447000
N
100000
lbf
X33118M
33118M
90
mm
3.5433
in
45
mm
1.7717
in
363000
N
81600
lbf
447000
N
100000
lbf
XAA32018X
32018X
90
mm
3.5433
in
32.000
mm
1.2598
in
217000
N
48800
lbf
264000
N
59400
lbf
JF9549
JF9500
95
mm
3.7402
in
46.000
mm
1.8110
in
354000
N
79700
lbf
506000
N
114000
lbf
JL819349
L819300
95
mm
3.7402
in
20.000
mm
0.7874
in
98400
N
22100
lbf
133000
N
29900
lbf
JM719149
M719100
95
mm
3.7402
in
34.000
mm
1.3386
in
215000
N
48300
lbf
316000
N
71100
lbf
JP10044
JP10000
95
mm
3.7402
in
22.500
mm
0.8858
in
125000
N
28200
lbf
172000
N
38700
lbf
KJF9549
JF9500
95
mm
3.7402
in
46.000
mm
1.8110
in
420000
N
94400
lbf
506000
N
114000
lbf
X30219
30219
95
mm
3.7402
in
32.000
mm
1.2598
in
265000
N
59700
lbf
327000
N
73400
lbf
X30219CM
30219C
95
mm
3.7402
in
32.000
mm
1.2598
in
264000
N
59400
lbf
325000
N
73000
lbf
X30319M
30319
95
mm
3.7402
in
45
mm
1.7717
in
404000
N
90800
lbf
492000
N
111000
lbf
Results 276 - 300 of 473
«
11
12
13
14
15
»