All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Tapered Roller Bearings - Single Cones - Metric
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 301 - 325 of 473
«
11
12
13
14
15
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X32019X
32019X
95
mm
3.7402
in
32.000
mm
1.2598
in
220000
N
49500
lbf
274000
N
61500
lbf
X32019XM
32019XM
95
mm
3.7402
in
32.000
mm
1.2598
in
201000
N
45300
lbf
274000
N
61500
lbf
X32219
32219
95
mm
3.7402
in
43
mm
1.6929
in
316000
N
71100
lbf
401000
N
90100
lbf
X32219M
32219M
95
mm
3.7402
in
43
mm
1.6929
in
375000
N
84300
lbf
401000
N
90100
lbf
X32319M
32319
95
mm
3.7402
in
67
mm
2.6378
in
626000
N
141000
lbf
714000
N
161000
lbf
X33019
33019
95
mm
3.7402
in
39
mm
1.5354
in
246000
N
55300
lbf
378000
N
85100
lbf
XAA32019X
32019X
95
mm
3.7402
in
32.000
mm
1.2598
in
220000
N
49500
lbf
274000
N
61500
lbf
XAA32019XM
32019XM
95
mm
3.7402
in
32.000
mm
1.2598
in
201000
N
45300
lbf
274000
N
61500
lbf
XAA32219M
32219M
95
mm
3.7402
in
43
mm
1.6929
in
375000
N
84300
lbf
401000
N
90100
lbf
XAA33019
33019
95
mm
3.7402
in
39
mm
1.5354
in
246000
N
55300
lbf
378000
N
85100
lbf
JHH224333
HH224300
100
mm
3.937
in
66.675
mm
2.6250
in
680000
N
153000
lbf
906000
N
204000
lbf
JHM720249
HM720200
100
mm
3.937
in
40.000
mm
1.5748
in
331000
N
74400
lbf
416000
N
93500
lbf
JLM820048
LM820000
100
mm
3.937
in
30.000
mm
1.1811
in
162000
N
36500
lbf
242000
N
54400
lbf
JM720249
M720200
100
mm
3.937
in
35.000
mm
1.3780
in
231000
N
52000
lbf
355000
N
79900
lbf
JP10049
JP10000
100
mm
3.937
in
22.500
mm
0.8858
in
125000
N
28200
lbf
172000
N
38700
lbf
JP10049A
JP10000
100
mm
3.937
in
22.500
mm
0.8858
in
149000
N
33400
lbf
172000
N
38700
lbf
KJHM720249
HM720200
100
mm
3.937
in
40.000
mm
1.5748
in
331000
N
74400
lbf
416000
N
93500
lbf
X30220M
30220M
100
mm
3.937
in
34.000
mm
1.3386
in
301000
N
67600
lbf
375000
N
84300
lbf
X30320M
30320
100
mm
3.937
in
47
mm
1.8504
in
486000
N
109000
lbf
579000
N
130000
lbf
X31320XM
31320X
100
mm
3.937
in
51
mm
2.0079
in
441000
N
99100
lbf
526000
N
118000
lbf
X32020X
32020X
100
mm
3.937
in
32.000
mm
1.2598
in
231000
N
51800
lbf
295000
N
66400
lbf
X32020XM
32020XM
100
mm
3.937
in
32.000
mm
1.2598
in
211000
N
47400
lbf
295000
N
66400
lbf
X32220
32220
100
mm
3.937
in
46.000
mm
1.8110
in
368000
N
82700
lbf
478000
N
107000
lbf
X32220CM
32220C
100
mm
3.937
in
46.000
mm
1.8110
in
393000
N
88400
lbf
521000
N
117000
lbf
X32320M
32320M
100
mm
3.937
in
73.000
mm
2.8740
in
621000
N
140000
lbf
883000
N
198000
lbf
Results 301 - 325 of 473
«
11
12
13
14
15
»