All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Tapered Roller Bearings - Single Cones - Metric
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 326 - 350 of 473
«
11
12
13
14
15
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X33020
33020
100
mm
3.937
in
39
mm
1.5354
in
251000
N
56300
lbf
393000
N
88300
lbf
X33220M
33220
100
mm
3.937
in
63
mm
2.4803
in
488000
N
110000
lbf
679000
N
153000
lbf
XA30220M
30220M
100
mm
3.937
in
34.000
mm
1.3386
in
357000
N
80200
lbf
375000
N
84300
lbf
XAA32020X
32020X
100
mm
3.937
in
32.000
mm
1.2598
in
231000
N
51800
lbf
295000
N
66400
lbf
XAA32220CM
32220C
100
mm
3.937
in
46.000
mm
1.8110
in
393000
N
88400
lbf
521000
N
117000
lbf
X33020M
33020
100
mm
3.937
in
39
mm
1.5354
in
251000
N
56300
lbf
393000
N
88300
lbf
X30221M
30221M
105
mm
4.1339
in
36
mm
1.4173
in
325000
N
73200
lbf
407000
N
91400
lbf
X32021X
32021X
105
mm
4.1339
in
35.000
mm
1.3780
in
269000
N
60500
lbf
339000
N
76200
lbf
X32021XM
32021XM
105
mm
4.1339
in
35.000
mm
1.3780
in
269000
N
60500
lbf
339000
N
76200
lbf
X32021XSA
32021X
105
mm
4.1339
in
35.000
mm
1.3780
in
269000
N
60500
lbf
339000
N
76200
lbf
X32221
32221
105
mm
4.1339
in
50
mm
1.9685
in
398000
N
89600
lbf
516000
N
116000
lbf
X32221M
32221M
105
mm
4.1339
in
50
mm
1.9685
in
472000
N
106000
lbf
516000
N
116000
lbf
X32321M
32321M
105
mm
4.1338
in
77.000
mm
3.0315
in
769000
N
173000
lbf
989000
N
222000
lbf
X33021
33021
105
mm
4.1339
in
43
mm
1.6929
in
291000
N
65400
lbf
449000
N
101000
lbf
XAA32221
32221
105
mm
4.1339
in
50
mm
1.9685
in
398000
N
89600
lbf
516000
N
116000
lbf
XGA32021X
32021X
106.000
mm
4.1732
in
35.000
mm
1.3780
in
269000
N
60500
lbf
339000
N
76200
lbf
JHM522649
HM522600
110
mm
4.3307
in
46.000
mm
1.8110
in
371000
N
83500
lbf
554000
N
125000
lbf
JHM522649A
HM522600
110
mm
4.3307
in
46.000
mm
1.8110
in
371000
N
83500
lbf
554000
N
125000
lbf
JHM522649AC
HM522600
110
mm
4.3307
in
46.000
mm
1.8110
in
440000
N
98900
lbf
554000
N
125000
lbf
JHM522649C
HM522600
110
mm
4.3307
in
46.000
mm
1.8110
in
440000
N
98900
lbf
554000
N
125000
lbf
JM822049
M822000
110
mm
4.3307
in
35.000
mm
1.3780
in
227000
N
51100
lbf
356000
N
80100
lbf
JM822049H
M822000
110
mm
4.3307
in
35.000
mm
1.3780
in
215000
N
48400
lbf
330000
N
74100
lbf
JM822049N
M822000
110
mm
4.3307
in
35.000
mm
1.3780
in
227000
N
51100
lbf
356000
N
80100
lbf
KJHM522649
HM522600
110
mm
4.3307
in
46.000
mm
1.8110
in
440000
N
98900
lbf
554000
N
125000
lbf
X30222M
30222M
110
mm
4.3307
in
38.000
mm
1.4961
in
374000
N
84000
lbf
475000
N
107000
lbf
Results 326 - 350 of 473
«
11
12
13
14
15
»