Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cones - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 351 - 375 of 473 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X30322M 30322 110 mm
4.3307
in
50 mm
1.9685
in
576000 N
130000
lbf
732000 N
165000
lbf
X31322 31322 110 mm
4.3307
in
57.000 mm
2.2441
in
553000 N
124000
lbf
663000 N
149000
lbf
X32022X 32022X 110 mm
4.3307
in
38.000 mm
1.4961
in
334000 N
75000
lbf
433000 N
97300
lbf
X32222M 32222M 110 mm
4.3307
in
53.000 mm
2.0866
in
493000 N
111000
lbf
668000 N
150000
lbf
X32322M 32322 110 mm
4.3307
in
80 mm
3.1496
in
760000 N
171000
lbf
1020000 N
229000
lbf
X33022 33022 110 mm
4.3307
in
47 mm
1.8504
in
404000 N
90700
lbf
563000 N
126000
lbf
X33122M 33122 110 mm
4.3307
in
56 mm
2.2047
in
412000 N
92700
lbf
635000 N
143000
lbf
X31322M N/A 110 mm
4.3307
in
57.000 mm
2.2441
in
N/A N/A
X31322M N/A 110 mm
4.3307
in
57.000 mm
2.2441
in
N/A N/A
X32022XM 32022X 110 mm
4.3307
in
38.000 mm
1.4961
in
334000 N
75000
lbf
433000 N
97300
lbf
X33022M 33022 110 mm
4.3307
in
47 mm
1.8504
in
404000 N
90700
lbf
563000 N
126000
lbf
JL724346 L724300 115 mm
4.5276
in
25.400 mm
1.0000
in
134000 N
30200
lbf
231000 N
52000
lbf
JLM722948 LM722900 115 mm
4.5276
in
27.000 mm
1.0630
in
160000 N
35900
lbf
245000 N
55100
lbf
JL724348 L724300 120 mm
4.7244
in
25.400 mm
1.0000
in
145000 N
32600
lbf
231000 N
52000
lbf
JM624649 M624600 120 mm
4.7244
in
36 mm
1.4173
in
247000 N
55500
lbf
377000 N
84700
lbf
JP12049 JP12000 120 mm
4.7244
in
25.000 mm
0.9843
in
196000 N
44100
lbf
238000 N
53500
lbf
JP12049A JP12000 120 mm
4.7244
in
25.000 mm
0.9843
in
196000 N
44100
lbf
238000 N
53500
lbf
X30224M 30224M 120 mm
4.7244
in
40.000 mm
1.5748
in
396000 N
89100
lbf
508000 N
114000
lbf
X31324XM 31324X 120 mm
4.7244
in
62 mm
2.4409
in
642000 N
144000
lbf
777000 N
175000
lbf
X32024X 32024X 120 mm
4.7244
in
38.000 mm
1.4961
in
292000 N
65700
lbf
466000 N
105000
lbf
X32024XM 32024XM 120 mm
4.7244
in
38.000 mm
1.4961
in
347000 N
77900
lbf
466000 N
105000
lbf
X32224M 32224M 120 mm
4.7244
in
58.000 mm
2.2835
in
586000 N
132000
lbf
831000 N
187000
lbf
X32924 32924 120 mm
4.7244
in
29.000 mm
1.1417
in
172000 N
38800
lbf
317000 N
71200
lbf
X32924CM 32924C 120 mm
4.7244
in
29.000 mm
1.1417
in
177000 N
39800
lbf
303000 N
68100
lbf
X32924M 32924M 120 mm
4.7244
in
29.000 mm
1.1417
in
179000 N
40300
lbf
308000 N
69300
lbf
  Results 351 - 375 of 473 « 11 12 13 14 15 »  
<