All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Tapered Roller Bearings - Single Cones - Metric
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 351 - 375 of 473
«
11
12
13
14
15
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X30322M
30322
110
mm
4.3307
in
50
mm
1.9685
in
576000
N
130000
lbf
732000
N
165000
lbf
X31322
31322
110
mm
4.3307
in
57.000
mm
2.2441
in
553000
N
124000
lbf
663000
N
149000
lbf
X32022X
32022X
110
mm
4.3307
in
38.000
mm
1.4961
in
334000
N
75000
lbf
433000
N
97300
lbf
X32222M
32222M
110
mm
4.3307
in
53.000
mm
2.0866
in
493000
N
111000
lbf
668000
N
150000
lbf
X32322M
32322
110
mm
4.3307
in
80
mm
3.1496
in
760000
N
171000
lbf
1020000
N
229000
lbf
X33022
33022
110
mm
4.3307
in
47
mm
1.8504
in
404000
N
90700
lbf
563000
N
126000
lbf
X33122M
33122
110
mm
4.3307
in
56
mm
2.2047
in
412000
N
92700
lbf
635000
N
143000
lbf
X31322M
N/A
110
mm
4.3307
in
57.000
mm
2.2441
in
N/A
N/A
X31322M
N/A
110
mm
4.3307
in
57.000
mm
2.2441
in
N/A
N/A
X32022XM
32022X
110
mm
4.3307
in
38.000
mm
1.4961
in
334000
N
75000
lbf
433000
N
97300
lbf
X33022M
33022
110
mm
4.3307
in
47
mm
1.8504
in
404000
N
90700
lbf
563000
N
126000
lbf
JL724346
L724300
115
mm
4.5276
in
25.400
mm
1.0000
in
134000
N
30200
lbf
231000
N
52000
lbf
JLM722948
LM722900
115
mm
4.5276
in
27.000
mm
1.0630
in
160000
N
35900
lbf
245000
N
55100
lbf
JL724348
L724300
120
mm
4.7244
in
25.400
mm
1.0000
in
145000
N
32600
lbf
231000
N
52000
lbf
JM624649
M624600
120
mm
4.7244
in
36
mm
1.4173
in
247000
N
55500
lbf
377000
N
84700
lbf
JP12049
JP12000
120
mm
4.7244
in
25.000
mm
0.9843
in
196000
N
44100
lbf
238000
N
53500
lbf
JP12049A
JP12000
120
mm
4.7244
in
25.000
mm
0.9843
in
196000
N
44100
lbf
238000
N
53500
lbf
X30224M
30224M
120
mm
4.7244
in
40.000
mm
1.5748
in
396000
N
89100
lbf
508000
N
114000
lbf
X31324XM
31324X
120
mm
4.7244
in
62
mm
2.4409
in
642000
N
144000
lbf
777000
N
175000
lbf
X32024X
32024X
120
mm
4.7244
in
38.000
mm
1.4961
in
292000
N
65700
lbf
466000
N
105000
lbf
X32024XM
32024XM
120
mm
4.7244
in
38.000
mm
1.4961
in
347000
N
77900
lbf
466000
N
105000
lbf
X32224M
32224M
120
mm
4.7244
in
58.000
mm
2.2835
in
586000
N
132000
lbf
831000
N
187000
lbf
X32924
32924
120
mm
4.7244
in
29.000
mm
1.1417
in
172000
N
38800
lbf
317000
N
71200
lbf
X32924CM
32924C
120
mm
4.7244
in
29.000
mm
1.1417
in
177000
N
39800
lbf
303000
N
68100
lbf
X32924M
32924M
120
mm
4.7244
in
29.000
mm
1.1417
in
179000
N
40300
lbf
308000
N
69300
lbf
Results 351 - 375 of 473
«
11
12
13
14
15
»