Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cones - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 376 - 400 of 473 Unit of Measure: Imperial Metric Both « 16 17 18 19 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X33024M 33024M 120 mm
4.7244
in
48 mm
1.8898
in
418000 N
93900
lbf
603000 N
135000
lbf
X33024P 33024 120 mm
4.7244
in
48 mm
1.8898
in
418000 N
93900
lbf
603000 N
135000
lbf
XAA32024X 32024X 120 mm
4.7244
in
38.000 mm
1.4961
in
347000 N
77900
lbf
466000 N
105000
lbf
JL725346 L725300 125 mm
4.9213
in
25.400 mm
1.0000
in
150000 N
33700
lbf
246000 N
55300
lbf
JP13049 JP13000 130 mm
5.1181
in
27.000 mm
1.0630
in
196000 N
44000
lbf
283000 N
63600
lbf
JP13049A JP13000 130 mm
5.1181
in
27.000 mm
1.0630
in
196000 N
44000
lbf
283000 N
63600
lbf
KJH429148 H429100 130 mm
5.1181
in
72.000 mm
2.8346
in
654000 N
147000
lbf
955000 N
215000
lbf
KJP13049A JP13000 130 mm
5.1181
in
27.000 mm
1.0630
in
251000 N
56300
lbf
315000 N
70900
lbf
X31326M 31326M 130 mm
5.1181
in
66.000 mm
2.5984
in
691000 N
155000
lbf
966000 N
217000
lbf
X32026XM 32026XM 130 mm
5.1181
in
45 mm
1.7717
in
386000 N
86900
lbf
617000 N
139000
lbf
X32226M 32226M 130 mm
5.1181
in
64.000 mm
2.5197
in
809000 N
182000
lbf
982000 N
221000
lbf
X32326M 32326 130 mm
5.1181
in
93 mm
3.6614
in
1120000 N
252000
lbf
1460000 N
329000
lbf
X32926M 32926M 130 mm
5.1181
in
32.000 mm
1.2598
in
210000 N
47200
lbf
356000 N
80000
lbf
JP14049 JP14000 140 mm
5.5118
in
27.000 mm
1.0630
in
203000 N
45700
lbf
304000 N
68400
lbf
X30228M 30228M 140 mm
5.5118
in
42.000 mm
1.6535
in
502000 N
113000
lbf
649000 N
146000
lbf
X31328X 31328X 140 mm
5.5118
in
70 mm
2.7559
in
900000 N
202000
lbf
1020000 N
230000
lbf
X32028XM 32028XM 140 mm
5.5118
in
45 mm
1.7717
in
393000 N
88400
lbf
644000 N
145000
lbf
X32228M 32228 140 mm
5.5118
in
68 mm
2.6772
in
748000 N
168000
lbf
1070000 N
241000
lbf
X32928M 32928M 140 mm
5.5118
in
32.000 mm
1.2598
in
226000 N
50900
lbf
404000 N
90700
lbf
XAA32028XM 32028XM 140 mm
5.5118
in
45 mm
1.7717
in
393000 N
88400
lbf
644000 N
145000
lbf
J450590 450000 150 mm
5.9055
in
80 mm
3.1496
in
994000 N
224000
lbf
1480000 N
333000
lbf
JL730646 L730600 150 mm
5.9055
in
28.575 mm
1.1250
in
194000 N
43500
lbf
339000 N
76100
lbf
X30230M 30230M 150 mm
5.9055
in
45 mm
1.7717
in
565000 N
127000
lbf
735000 N
165000
lbf
X31330M 31330M 150 mm
5.9055
in
75.000 mm
2.9528
in
862000 N
194000
lbf
1200000 N
270000
lbf
X32030XM 32030XM 150 mm
5.9055
in
48 mm
1.8898
in
443000 N
99500
lbf
730000 N
164000
lbf
  Results 376 - 400 of 473 « 16 17 18 19 
<