All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Tapered Roller Bearings - Single Cones - Metric
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 401 - 425 of 473
«
16
17
18
19
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X32230M
32230M
150
mm
5.9055
in
73.000
mm
2.8740
in
851000
N
191000
lbf
1230000
N
276000
lbf
X32930M
32930M
150
mm
5.9055
in
38.000
mm
1.4961
in
324000
N
72800
lbf
573000
N
129000
lbf
X33030M
33030
150
mm
5.9055
in
59
mm
2.3228
in
561000
N
126000
lbf
949000
N
213000
lbf
JHM133449
HM133400
160
mm
6.2992
in
69.850
mm
2.7500
in
635000
N
143000
lbf
1040000
N
233000
lbf
JM734445
M734400
160
mm
6.2992
in
44.500
mm
1.7520
in
401000
N
90200
lbf
759000
N
171000
lbf
JP16049
JP16000
160
mm
6.2992
in
30.000
mm
1.1811
in
242000
N
54400
lbf
372000
N
83700
lbf
X30232M
30232
160
mm
6.2992
in
48
mm
1.8898
in
657000
N
148000
lbf
868000
N
195000
lbf
X32032
32032
160
mm
6.2992
in
51
mm
2.0079
in
516000
N
116000
lbf
801000
N
180000
lbf
X32032XM
32032XM
160
mm
6.2992
in
51
mm
2.0079
in
611000
N
137000
lbf
867000
N
195000
lbf
X32232
32232
160
mm
6.2992
in
80
mm
3.1496
in
1020000
N
229000
lbf
1630000
N
366000
lbf
JHM534149
HM534100
170
mm
6.6929
in
38.000
mm
1.4961
in
335000
N
75300
lbf
590000
N
133000
lbf
JM734449
M734400
170
mm
6.6929
in
44.500
mm
1.7520
in
401000
N
90200
lbf
759000
N
171000
lbf
JM734449A
M734400
170
mm
6.6929
in
44.500
mm
1.7520
in
383000
N
86100
lbf
710000
N
160000
lbf
JM734449V
M734400
170
mm
6.6929
in
44.500
mm
1.7520
in
460000
N
103000
lbf
759000
N
171000
lbf
JP17049
JP17000
170
mm
6.6929
in
30.000
mm
1.1811
in
252000
N
56700
lbf
436000
N
98100
lbf
KJP17049
JP17000C
170
mm
6.6929
in
30.000
mm
1.1811
in
252000
N
56700
lbf
436000
N
98100
lbf
X30234
30234
170
mm
6.6929
in
52
mm
2.0472
in
780000
N
175000
lbf
1000000
N
225000
lbf
X32034XM
32034XM
170
mm
6.6929
in
57.000
mm
2.2441
in
610000
N
137000
lbf
1020000
N
229000
lbf
X32234M
32234
170
mm
6.6929
in
86
mm
3.3858
in
1110000
N
250000
lbf
1750000
N
394000
lbf
X32934M
32934M
170
mm
6.6929
in
38.000
mm
1.4961
in
348000
N
78300
lbf
637000
N
143000
lbf
JM736149
M736100
180
mm
7.0866
in
45
mm
1.7717
in
409000
N
92000
lbf
786000
N
177000
lbf
JM736149A
M736100
180
mm
7.0866
in
45
mm
1.7717
in
409000
N
92000
lbf
786000
N
177000
lbf
JM736149AA
M736100
180
mm
7.0866
in
45
mm
1.7717
in
409000
N
92000
lbf
786000
N
177000
lbf
JP18049
JP18000
180
mm
7.0866
in
30.000
mm
1.1811
in
239000
N
53600
lbf
409000
N
92000
lbf
X30236M
30236
180
mm
7.0866
in
52
mm
2.0472
in
690000
N
155000
lbf
1050000
N
235000
lbf
Results 401 - 425 of 473
«
16
17
18
19