All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  

Tapered Roller Bearings - Single Cones - Metric

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 426 - 450 of 473 « 16 17 18 19 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32036XM 32036XM 180 mm
7.0866
in
64.000 mm
2.5197
in
707000 N
159000
lbf
1240000 N
280000
lbf
CAD Icon (for items table)
X32236 32236 180 mm
7.0866
in
86 mm
3.3858
in
1140000 N
255000
lbf
1900000 N
427000
lbf
CAD Icon (for items table)
X32936M 32936M 180 mm
7.0866
in
45 mm
1.7717
in
403000 N
90600
lbf
795000 N
179000
lbf
CAD Icon (for items table)
JM241538 N/A 189.949 mm
7.4783
in
60.000 mm
2.3622
in
N/A N/A CAD Icon (for items table)
JM241538 N/A 189.949 mm
7.4783
in
60.000 mm
2.3622
in
N/A N/A CAD Icon (for items table)
JM738249 M738200 190 mm
7.4803
in
44.000 mm
1.7323
in
407000 N
91500
lbf
807000 N
181000
lbf
CAD Icon (for items table)
JM738249A M738200 190 mm
7.4803
in
44.000 mm
1.7323
in
407000 N
91500
lbf
807000 N
181000
lbf
CAD Icon (for items table)
X30238 30238 190 mm
7.4803
in
55 mm
2.1654
in
1050000 N
237000
lbf
1390000 N
312000
lbf
CAD Icon (for items table)
X32038XM 32038XM 190 mm
7.4803
in
64.000 mm
2.5197
in
719000 N
162000
lbf
1290000 N
290000
lbf
CAD Icon (for items table)
X32238 32238 190 mm
7.4803
in
92 mm
3.622
in
1700000 N
383000
lbf
2210000 N
496000
lbf
CAD Icon (for items table)
X32938M 32938 190 mm
7.4803
in
45 mm
1.7717
in
398000 N
89500
lbf
833000 N
187000
lbf
CAD Icon (for items table)
JHM840449 HM840400 200 mm
7.874
in
62 mm
2.4409
in
695000 N
156000
lbf
1280000 N
287000
lbf
CAD Icon (for items table)
JHM840449A HM840400 200 mm
7.874
in
62 mm
2.4409
in
695000 N
156000
lbf
1280000 N
287000
lbf
CAD Icon (for items table)
X30240 30240 200 mm
7.874
in
58.000 mm
2.2835
in
891000 N
200000
lbf
1330000 N
299000
lbf
CAD Icon (for items table)
X32040XM 32040XM 200 mm
7.874
in
70 mm
2.7559
in
847000 N
191000
lbf
1520000 N
342000
lbf
CAD Icon (for items table)
X32240 32240 200 mm
7.874
in
98 mm
3.8583
in
1390000 N
312000
lbf
2250000 N
506000
lbf
CAD Icon (for items table)
X32940M 32940M 200 mm
7.874
in
51 mm
2.0079
in
561000 N
126000
lbf
1050000 N
235000
lbf
CAD Icon (for items table)
X30244M 30244 220 mm
8.6614
in
65 mm
2.5591
in
1260000 N
283000
lbf
1560000 N
350000
lbf
CAD Icon (for items table)
X32044XM 32044XM 220 mm
8.6614
in
76 mm
2.9921
in
994000 N
223000
lbf
1800000 N
405000
lbf
CAD Icon (for items table)
X32244M 32244 220 mm
8.6614
in
108 mm
4.252
in
2120000 N
476000
lbf
3010000 N
677000
lbf
CAD Icon (for items table)
X32944M 32944M 220 mm
8.6614
in
51 mm
2.0079
in
561000 N
126000
lbf
1090000 N
245000
lbf
CAD Icon (for items table)
JP24049 JP24000 240 mm
9.4488
in
39 mm
1.5354
in
440000 N
99000
lbf
808000 N
182000
lbf
CAD Icon (for items table)
X32048X 32048X 240 mm
9.4488
in
76 mm
2.9921
in
1180000 N
266000
lbf
1940000 N
435000
lbf
CAD Icon (for items table)
X32048XR M249700 240 mm
9.4488
in
76 mm
2.9921
in
835000 N
188000
lbf
1630000 N
366000
lbf
CAD Icon (for items table)
X32048XRSA M249700 240 mm
9.4488
in
76 mm
2.9921
in
835000 N
188000
lbf
1630000 N
366000
lbf
CAD Icon (for items table)
  Results 426 - 450 of 473 « 16 17 18 19