All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  

Tapered Roller Bearings - Single Cones - Metric

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 451 - 473 of 473 « 16 17 18 19 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32248 32248 240 mm
9.4488
in
120 mm
4.7244
in
2180000 N
491000
lbf
3680000 N
828000
lbf
CAD Icon (for items table)
X32948M 32948 240 mm
9.4488
in
51 mm
2.0079
in
571000 N
128000
lbf
1150000 N
258000
lbf
CAD Icon (for items table)
X32048XRA M249700 241.000 mm
9.4882
in
76 mm
2.9921
in
835000 N
188000
lbf
1630000 N
366000
lbf
CAD Icon (for items table)
M249749AH N/A 254 mm
10
in
76 mm
2.9921
in
N/A N/A CAD Icon (for items table)
M249749AH N/A 254 mm
10
in
76 mm
2.9921
in
N/A N/A CAD Icon (for items table)
X32052X 32052X 260 mm
10.2362
in
87 mm
3.4252
in
1520000 N
341000
lbf
2440000 N
548000
lbf
CAD Icon (for items table)
X32252 32252 260 mm
10.2362
in
130 mm
5.1181
in
2860000 N
642000
lbf
4140000 N
930000
lbf
CAD Icon (for items table)
X32952M 32952 260 mm
10.2362
in
63.5 mm
2.5
in
829000 N
186000
lbf
1690000 N
379000
lbf
CAD Icon (for items table)
X32056XM 32056X 280 mm
11.0236
in
87 mm
3.4252
in
1380000 N
309000
lbf
2620000 N
590000
lbf
CAD Icon (for items table)
X32956M 32956M 280 mm
11.0236
in
63.5 mm
2.5
in
850000 N
191000
lbf
1780000 N
401000
lbf
CAD Icon (for items table)
X32060X 32060X 300 mm
11.811
in
100 mm
3.937
in
1730000 N
389000
lbf
3170000 N
712000
lbf
CAD Icon (for items table)
X32260M 32260 300 mm
11.811
in
140 mm
5.5118
in
3090000 N
695000
lbf
5310000 N
1190000
lbf
CAD Icon (for items table)
X32960M 32960 300 mm
11.811
in
76 mm
2.9921
in
1180000 N
265000
lbf
2430000 N
547000
lbf
CAD Icon (for items table)
X32064XM 32064XM 320.000 mm
12.5984
in
100 mm
3.937
in
1800000 N
406000
lbf
3420000 N
768000
lbf
CAD Icon (for items table)
X32968M 32968M 340.000 mm
13.3858
in
76 mm
2.9921
in
1220000 N
274000
lbf
2640000 N
594000
lbf
CAD Icon (for items table)
X32972M 32972M 360.000 mm
14.1732
in
76 mm
2.9921
in
1250000 N
281000
lbf
2780000 N
624000
lbf
CAD Icon (for items table)
LM377449H N/A 558.8 mm
22
in
93 mm
3.6614
in
N/A N/A CAD Icon (for items table)
LM377449H N/A 558.8 mm
22
in
93 mm
3.6614
in
N/A N/A CAD Icon (for items table)
JL580946 L580900 630.000 mm
24.8031
in
100 mm
3.937
in
2890000 N
649000
lbf
5910000 N
1330000
lbf
CAD Icon (for items table)
JL286948 L286900 928.000 mm
36.5354
in
90.000 mm
3.5433
in
2850000 N
641000
lbf
9330000 N
2100000
lbf
CAD Icon (for items table)
JL286948H L286900 928.000 mm
36.5354
in
90.000 mm
3.5433
in
2660000 N
599000
lbf
8460000 N
1900000
lbf
CAD Icon (for items table)
JL286949 L286900 930.000 mm
36.6142
in
90.000 mm
3.5433
in
2850000 N
641000
lbf
9330000 N
2100000
lbf
CAD Icon (for items table)
JL286949H L286900 930.000 mm
36.6142
in
90.000 mm
3.5433
in
2660000 N
599000
lbf
8460000 N
1900000
lbf
CAD Icon (for items table)
  Results 451 - 473 of 473 « 16 17 18 19