Tapered Roller Bearings - Single Cones - Metric
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Tapered Roller Bearings - Single Cones - Metric
For CAD models and more information, click Directly on the part number below.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 50 of 473
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X30306M
30306M
30
mm
1.1811
in
19.000
mm
0.7480
in
67700
N
15200
lbf
65300
N
14700
lbf
X32006X
32006X
30
mm
1.1811
in
17.000
mm
0.6693
in
46500
N
10400
lbf
45300
N
10200
lbf
X32206M
32206M
30
mm
1.1811
in
20.000
mm
0.7874
in
64100
N
14400
lbf
71900
N
16200
lbf
X32306
32306
30
mm
1.1811
in
27.000
mm
1.0630
in
104000
N
23300
lbf
89800
N
20200
lbf
X33206
33206
30
mm
1.1811
in
25.000
mm
0.9843
in
87600
N
19700
lbf
82200
N
18500
lbf
JL68145
L68100
35
mm
1.3780
in
18.460
mm
0.7268
in
45500
N
10200
lbf
48700
N
11000
lbf
JS-3549A
JS-3500
35
mm
1.3780
in
23.500
mm
0.9252
in
66600
N
15000
lbf
84900
N
19100
lbf
X30207
30207
35
mm
1.3780
in
17.000
mm
0.6693
in
60600
N
13600
lbf
63600
N
14300
lbf
X30307M
30307M
35
mm
1.3780
in
21.000
mm
0.8268
in
87200
N
19600
lbf
86100
N
19300
lbf
X31307
31307
35
mm
1.3780
in
21.000
mm
0.8268
in
86300
N
19400
lbf
74800
N
16800
lbf
X32007X
32007X
35
mm
1.3780
in
18
mm
0.7087
in
56500
N
12700
lbf
57600
N
12900
lbf
X32207
32207
35
mm
1.3780
in
23.000
mm
0.9055
in
74900
N
16800
lbf
82300
N
18500
lbf
X32307
32307
35
mm
1.3780
in
31.000
mm
1.2205
in
116000
N
26000
lbf
123000
N
27700
lbf
X33207
33207
35
mm
1.3780
in
28.000
mm
1.1024
in
118000
N
26600
lbf
116000
N
26200
lbf
X30207M
30207
35
mm
1.3780
in
17.000
mm
0.6693
in
60600
N
13600
lbf
63600
N
14300
lbf
JL69345
L69300
38.000
mm
1.4961
in
19.000
mm
0.7480
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69348
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349A
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349AX
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349H
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349P
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
J16154
16000
39.000
mm
1.5354
in
20.638
mm
0.8125
in
56600
N
12700
lbf
65800
N
14800
lbf
JF4049
JF4000
40
mm
1.5748
in
32.500
mm
1.2795
in
162000
N
36500
lbf
160000
N
35900
lbf
X30208M
30208
40
mm
1.5748
in
18
mm
0.7087
in
70900
N
15900
lbf
74700
N
16800
lbf
Results 26 - 50 of 473
1
2
3
4
5
»
<