All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Tapered Roller Bearings - Single Cones - Metric
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 473
1
2
3
4
5
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X30306M
30306M
30
mm
1.1811
in
19.000
mm
0.7480
in
67700
N
15200
lbf
65300
N
14700
lbf
X32006X
32006X
30
mm
1.1811
in
17.000
mm
0.6693
in
46500
N
10400
lbf
45300
N
10200
lbf
X32206M
32206M
30
mm
1.1811
in
20.000
mm
0.7874
in
64100
N
14400
lbf
71900
N
16200
lbf
X32306
32306
30
mm
1.1811
in
27.000
mm
1.0630
in
104000
N
23300
lbf
89800
N
20200
lbf
X33206
33206
30
mm
1.1811
in
25.000
mm
0.9843
in
87600
N
19700
lbf
82200
N
18500
lbf
JL68145
L68100
35
mm
1.3780
in
18.460
mm
0.7268
in
45500
N
10200
lbf
48700
N
11000
lbf
JS-3549A
JS-3500
35
mm
1.3780
in
23.500
mm
0.9252
in
66600
N
15000
lbf
84900
N
19100
lbf
X30207
30207
35
mm
1.3780
in
17.000
mm
0.6693
in
60600
N
13600
lbf
63600
N
14300
lbf
X30307M
30307M
35
mm
1.3780
in
21.000
mm
0.8268
in
87200
N
19600
lbf
86100
N
19300
lbf
X31307
31307
35
mm
1.3780
in
21.000
mm
0.8268
in
86300
N
19400
lbf
74800
N
16800
lbf
X32007X
32007X
35
mm
1.3780
in
18
mm
0.7087
in
56500
N
12700
lbf
57600
N
12900
lbf
X32207
32207
35
mm
1.3780
in
23.000
mm
0.9055
in
74900
N
16800
lbf
82300
N
18500
lbf
X32307
32307
35
mm
1.3780
in
31.000
mm
1.2205
in
116000
N
26000
lbf
123000
N
27700
lbf
X33207
33207
35
mm
1.3780
in
28.000
mm
1.1024
in
118000
N
26600
lbf
116000
N
26200
lbf
X30207M
30207
35
mm
1.3780
in
17.000
mm
0.6693
in
60600
N
13600
lbf
63600
N
14300
lbf
JL69345
L69300
38.000
mm
1.4961
in
19.000
mm
0.7480
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69348
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349A
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349AX
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349H
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349P
L69300
38.000
mm
1.4961
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
J16154
16000
39.000
mm
1.5354
in
20.638
mm
0.8125
in
56600
N
12700
lbf
65800
N
14800
lbf
JF4049
JF4000
40
mm
1.5748
in
32.500
mm
1.2795
in
162000
N
36500
lbf
160000
N
35900
lbf
X30208M
30208
40
mm
1.5748
in
18
mm
0.7087
in
70900
N
15900
lbf
74700
N
16800
lbf
Results 26 - 50 of 473
1
2
3
4
5
»