Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cones - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 51 - 75 of 473 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X30308 30308 40 mm
1.5748
in
23.000 mm
0.9055
in
117000 N
26300
lbf
102000 N
23000
lbf
X31308 31308 40 mm
1.5748
in
23.000 mm
0.9055
in
101000 N
22700
lbf
88100 N
19800
lbf
X32008X 32008X 40 mm
1.5748
in
19.000 mm
0.7480
in
65800 N
14800
lbf
71600 N
16100
lbf
X32008XM 32008XM 40 mm
1.5748
in
19.000 mm
0.7480
in
55500 N
12500
lbf
71600 N
16100
lbf
X32008XMSA 32008XM 40 mm
1.5748
in
19.000 mm
0.7480
in
55500 N
12500
lbf
71600 N
16100
lbf
X32208 32208 40 mm
1.5748
in
23.000 mm
0.9055
in
95900 N
21600
lbf
86500 N
19400
lbf
X32208M 32208M 40 mm
1.5748
in
23.000 mm
0.9055
in
105000 N
23500
lbf
98000 N
22000
lbf
X32308 32308 40 mm
1.5748
in
33.000 mm
1.2992
in
133000 N
30000
lbf
150000 N
33700
lbf
X33108 33108 40 mm
1.5748
in
26.000 mm
1.0236
in
104000 N
23400
lbf
105000 N
23600
lbf
X33208 33208 40 mm
1.5748
in
32.000 mm
1.2598
in
143000 N
32200
lbf
144000 N
32400
lbf
XAA32008X 32008X 40 mm
1.5748
in
19.000 mm
0.7480
in
65800 N
14800
lbf
71600 N
16100
lbf
XAA33108 33108 40 mm
1.5748
in
26.000 mm
1.0236
in
104000 N
23400
lbf
105000 N
23600
lbf
XBA32308-B 32308-B 40 mm
1.5748
in
33.500 mm
1.3189
in
157000 N
35300
lbf
160000 N
36100
lbf
XGA33210 33210 40 mm
1.5748
in
32.000 mm
1.2598
in
154000 N
34600
lbf
166000 N
37300
lbf
X32308NM 32308 40 mm
1.5748
in
33.000 mm
1.2992
in
133000 N
30000
lbf
150000 N
33700
lbf
X30308M 30308 40 mm
1.5748
in
23.000 mm
0.9055
in
117000 N
26300
lbf
102000 N
23000
lbf
X31308M 31308 40 mm
1.5748
in
23.000 mm
0.9055
in
101000 N
22700
lbf
88100 N
19800
lbf
JW4549 JW4500 45 mm
1.7717
in
26.500 mm
1.0433
in
118000 N
26600
lbf
114000 N
25600
lbf
KJLM102948 LM102900 45 mm
1.7717
in
19.800 mm
0.7795
in
61500 N
13800
lbf
81800 N
18400
lbf
X30209M 30209M 45 mm
1.7717
in
19.000 mm
0.7480
in
94800 N
21300
lbf
89000 N
20000
lbf
X30309M 30309M 45 mm
1.7717
in
25.000 mm
0.9843
in
129000 N
29000
lbf
139000 N
31300
lbf
X31309M 31309M 45 mm
1.7717
in
25.000 mm
0.9843
in
125000 N
28200
lbf
113000 N
25400
lbf
X32009X 32009X 45 mm
1.7717
in
20.000 mm
0.7874
in
78700 N
17700
lbf
84300 N
19000
lbf
X32009XM 32009XM 45 mm
1.7717
in
20.000 mm
0.7874
in
66400 N
14900
lbf
84300 N
19000
lbf
X32209 32209 45 mm
1.7717
in
23.000 mm
0.9055
in
104000 N
23300
lbf
98700 N
22200
lbf
  Results 51 - 75 of 473  1 2 3 4 5 »  
<