All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Metric
>
View Items
Tapered Roller Bearings - Single Cones - Metric
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 473
1
2
3
4
5
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X32209M
32209M
45
mm
1.7717
in
23.000
mm
0.9055
in
104000
N
23300
lbf
98700
N
22200
lbf
X32209N
32209
45
mm
1.7717
in
23.000
mm
0.9055
in
104000
N
23300
lbf
98700
N
22200
lbf
X32309M
32309M
45
mm
1.7717
in
36
mm
1.4173
in
183000
N
41000
lbf
171000
N
38600
lbf
X33109
33109
45
mm
1.7717
in
26.000
mm
1.0236
in
113000
N
25300
lbf
119000
N
26800
lbf
X33209
33209
45
mm
1.7717
in
32.000
mm
1.2598
in
149000
N
33400
lbf
155000
N
34800
lbf
XAA32009X
32009X
45
mm
1.7717
in
20.000
mm
0.7874
in
78700
N
17700
lbf
84300
N
19000
lbf
XAB-32009X
32009X
45
mm
1.7717
in
20.000
mm
0.7874
in
78700
N
17700
lbf
84300
N
19000
lbf
XFA30309M
30309M
47.500
mm
1.8701
in
25.000
mm
0.9843
in
129000
N
29000
lbf
139000
N
31300
lbf
JLM104942A
LM104900
48.600
mm
1.9134
in
21.500
mm
0.8465
in
96300
N
21700
lbf
104000
N
23400
lbf
JHM807045
HM807000
50
mm
1.9685
in
36
mm
1.4173
in
203000
N
45700
lbf
223000
N
50200
lbf
JLM104945
LM104900
50
mm
1.9685
in
27.700
mm
1.0906
in
96300
N
21700
lbf
104000
N
23400
lbf
JLM104946
LM104900
50
mm
1.9685
in
23.993
mm
0.9446
in
96300
N
21700
lbf
104000
N
23400
lbf
JLM104948
LM104900
50
mm
1.9685
in
21.500
mm
0.8465
in
96300
N
21700
lbf
104000
N
23400
lbf
JLM704649
LM704600
50
mm
1.9685
in
22.000
mm
0.8661
in
96500
N
21700
lbf
104000
N
23500
lbf
JM205149
M205100
50
mm
1.9685
in
28.000
mm
1.1024
in
147000
N
33000
lbf
154000
N
34600
lbf
JM205149A
M205100
50
mm
1.9685
in
28.000
mm
1.1024
in
147000
N
33000
lbf
154000
N
34600
lbf
JM205149AS
M205100
50
mm
1.9685
in
28.000
mm
1.1024
in
147000
N
33000
lbf
154000
N
34600
lbf
JW5049
JW5000
50
mm
1.9685
in
29.000
mm
1.1417
in
142000
N
31800
lbf
138000
N
31000
lbf
KJLM704649H
LM704600
50
mm
1.9685
in
22.000
mm
0.8661
in
96500
N
21700
lbf
104000
N
23500
lbf
X30210
30210
50
mm
1.9685
in
20.000
mm
0.7874
in
79500
N
17900
lbf
87400
N
19700
lbf
X30310
30310
50
mm
1.9685
in
27.000
mm
1.0630
in
142000
N
31900
lbf
150000
N
33800
lbf
X30310M
30310M
50
mm
1.9685
in
27.000
mm
1.0630
in
168000
N
37800
lbf
150000
N
33800
lbf
X31310M
31310M
50
mm
1.9685
in
27.000
mm
1.0630
in
147000
N
33100
lbf
132000
N
29700
lbf
X32010X
32010X
50
mm
1.9685
in
20.000
mm
0.7874
in
82700
N
18600
lbf
92700
N
20800
lbf
X32010XM
32010XM
50
mm
1.9685
in
20.000
mm
0.7874
in
69800
N
15700
lbf
92700
N
20800
lbf
Results 76 - 100 of 473
1
2
3
4
5
»