All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  

Tapered Roller Bearings - Single Cones - Metric

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 473  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32210M 32210M 50 mm
1.9685
in
23.000 mm
0.9055
in
99800 N
22400
lbf
118000 N
26500
lbf
CAD Icon (for items table)
X32310 32310 50 mm
1.9685
in
40.000 mm
1.5748
in
187000 N
42000
lbf
211000 N
47500
lbf
CAD Icon (for items table)
X33010 33010 50 mm
1.9685
in
24.000 mm
0.9449
in
95500 N
21500
lbf
112000 N
25300
lbf
CAD Icon (for items table)
X33110 33110 50 mm
1.9685
in
26.000 mm
1.0236
in
115000 N
25800
lbf
125000 N
28100
lbf
CAD Icon (for items table)
X33210 33210 50 mm
1.9685
in
32.000 mm
1.2598
in
154000 N
34600
lbf
166000 N
37300
lbf
CAD Icon (for items table)
XA32210M 32210M 50 mm
1.9685
in
23.000 mm
0.9055
in
118000 N
26600
lbf
118000 N
26500
lbf
CAD Icon (for items table)
XAA32010X 32010X 50 mm
1.9685
in
20.000 mm
0.7874
in
82700 N
18600
lbf
92700 N
20800
lbf
CAD Icon (for items table)
XAB-32010X 32010X 50 mm
1.9685
in
20.000 mm
0.7874
in
82700 N
18600
lbf
92700 N
20800
lbf
CAD Icon (for items table)
XAD32010X 32010X 50 mm
1.9685
in
20.000 mm
0.7874
in
82700 N
18600
lbf
92700 N
20800
lbf
CAD Icon (for items table)
XAE32010X 32010X 50 mm
1.9685
in
20.000 mm
0.7874
in
82700 N
18600
lbf
92700 N
20800
lbf
CAD Icon (for items table)
XLA33211 33211 50 mm
1.9685
in
33.500 mm
1.3189
in
192000 N
43200
lbf
202000 N
45300
lbf
CAD Icon (for items table)
X30210UM N/A 50 mm
1.9685
in
20.000 mm
0.7874
in
N/A N/A CAD Icon (for items table)
X30210UM N/A 50 mm
1.9685
in
20.000 mm
0.7874
in
N/A N/A CAD Icon (for items table)
X32310M 32310 50 mm
1.9685
in
40.000 mm
1.5748
in
187000 N
42000
lbf
211000 N
47500
lbf
CAD Icon (for items table)
X33210M 33210 50 mm
1.9685
in
32.000 mm
1.2598
in
154000 N
34600
lbf
166000 N
37300
lbf
CAD Icon (for items table)
XGA33211 33211 50.815 mm
2.0006
in
35.000 mm
1.3780
in
192000 N
43200
lbf
202000 N
45300
lbf
CAD Icon (for items table)
XGA30210 30210 52.000 mm
2.0472
in
20.000 mm
0.7874
in
79500 N
17900
lbf
87400 N
19700
lbf
CAD Icon (for items table)
JH307749 H307700 55 mm
2.1654
in
39 mm
1.5354
in
249000 N
56000
lbf
251000 N
56500
lbf
CAD Icon (for items table)
JH307749H H307700 55 mm
2.1654
in
39 mm
1.5354
in
249000 N
56000
lbf
251000 N
56500
lbf
CAD Icon (for items table)
JLM506848E LM506800 55 mm
2.1654
in
26.000 mm
1.0236
in
109000 N
24500
lbf
123000 N
27600
lbf
CAD Icon (for items table)
JLM506849 LM506800 55 mm
2.1654
in
23.000 mm
0.9055
in
109000 N
24500
lbf
123000 N
27600
lbf
CAD Icon (for items table)
JLM506849A LM506800 55 mm
2.1654
in
23.000 mm
0.9055
in
109000 N
24500
lbf
123000 N
27600
lbf
CAD Icon (for items table)
JM207049 M207000 55 mm
2.1654
in
29.000 mm
1.1417
in
131000 N
29300
lbf
168000 N
37700
lbf
CAD Icon (for items table)
JM207049A M207000 55 mm
2.1654
in
29.000 mm
1.1417
in
131000 N
29300
lbf
168000 N
37700
lbf
CAD Icon (for items table)
JW5549 JW5500 55 mm
2.1654
in
31.000 mm
1.2205
in
172000 N
38700
lbf
175000 N
39200
lbf
CAD Icon (for items table)
  Results 101 - 125 of 473  1 2 3 4 5 »