All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  

Tapered Roller Bearings - Single Cones - Metric

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 473 « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X30211M 30211M 55 mm
2.1654
in
21.000 mm
0.8268
in
107000 N
24000
lbf
122000 N
27400
lbf
CAD Icon (for items table)
X30311M 30311M 55 mm
2.1654
in
29.000 mm
1.1417
in
174000 N
39100
lbf
190000 N
42700
lbf
CAD Icon (for items table)
X31311M 31311M 55 mm
2.1654
in
29.000 mm
1.1417
in
172000 N
38700
lbf
157000 N
35300
lbf
CAD Icon (for items table)
X32011X 32011X 55 mm
2.1654
in
23.000 mm
0.9055
in
112000 N
25300
lbf
126000 N
28300
lbf
CAD Icon (for items table)
X32211 32211 55 mm
2.1654
in
25.000 mm
0.9843
in
121000 N
27200
lbf
141000 N
31600
lbf
CAD Icon (for items table)
X32211M 32211M 55 mm
2.1654
in
25.000 mm
0.9843
in
143000 N
32200
lbf
141000 N
31600
lbf
CAD Icon (for items table)
X32311 32311 55 mm
2.1654
in
43 mm
1.6929
in
228000 N
51200
lbf
265000 N
59700
lbf
CAD Icon (for items table)
X33011 33011 55 mm
2.1654
in
27.000 mm
1.0630
in
118000 N
26500
lbf
141000 N
31700
lbf
CAD Icon (for items table)
X33111 33111 55 mm
2.1654
in
30.000 mm
1.1811
in
158000 N
35500
lbf
166000 N
37200
lbf
CAD Icon (for items table)
X33211 33211 55 mm
2.1654
in
35.000 mm
1.3780
in
192000 N
43200
lbf
202000 N
45300
lbf
CAD Icon (for items table)
XAA32011X 32011X 55 mm
2.1654
in
23.000 mm
0.9055
in
112000 N
25300
lbf
126000 N
28300
lbf
CAD Icon (for items table)
XGB-33212 33212 55 mm
2.1654
in
38.000 mm
1.4961
in
234000 N
52700
lbf
253000 N
56800
lbf
CAD Icon (for items table)
X32011XM 32011X 55 mm
2.1654
in
23.000 mm
0.9055
in
112000 N
25300
lbf
126000 N
28300
lbf
CAD Icon (for items table)
JF6049 JF6000 60 mm
2.3622
in
39 mm
1.5354
in
274000 N
61500
lbf
279000 N
62800
lbf
CAD Icon (for items table)
JLM508748 LM508700 60 mm
2.3622
in
24.000 mm
0.9449
in
97600 N
21900
lbf
135000 N
30400
lbf
CAD Icon (for items table)
JN6049 JN6000 60 mm
2.3622
in
46.000 mm
1.8110
in
252000 N
56700
lbf
348000 N
78300
lbf
CAD Icon (for items table)
JP6049 JP6000 60 mm
2.3622
in
20.000 mm
0.7874
in
82500 N
18500
lbf
101000 N
22800
lbf
CAD Icon (for items table)
JW6049 JW6000 60 mm
2.3622
in
33.500 mm
1.3189
in
204000 N
45800
lbf
210000 N
47100
lbf
CAD Icon (for items table)
X30212 30212 60 mm
2.3622
in
22.000 mm
0.8661
in
107000 N
24100
lbf
117000 N
26200
lbf
CAD Icon (for items table)
X30212CM 30212C 60 mm
2.3622
in
22.000 mm
0.8661
in
120000 N
27000
lbf
137000 N
30700
lbf
CAD Icon (for items table)
X30312 30312 60 mm
2.3622
in
31.000 mm
1.2205
in
201000 N
45300
lbf
221000 N
49800
lbf
CAD Icon (for items table)
X30312M 30312M 60 mm
2.3622
in
31.000 mm
1.2205
in
218000 N
49000
lbf
221000 N
49800
lbf
CAD Icon (for items table)
X31312M 31312M 60 mm
2.3622
in
31.000 mm
1.2205
in
186000 N
41700
lbf
188000 N
42200
lbf
CAD Icon (for items table)
X32012X 32012X 60 mm
2.3622
in
23.000 mm
0.9055
in
115000 N
25800
lbf
132000 N
29600
lbf
CAD Icon (for items table)
X32012XM 32012XM 60 mm
2.3622
in
23.000 mm
0.9055
in
115000 N
25800
lbf
132000 N
29600
lbf
CAD Icon (for items table)
  Results 126 - 150 of 473 « 6 7 8 9 10 »