Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cones - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 151 - 175 of 473 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32212M 32212M 60 mm
2.3622
in
28.000 mm
1.1024
in
149000 N
33400
lbf
178000 N
40100
lbf
X32312 32312 60 mm
2.3622
in
46.000 mm
1.8110
in
264000 N
59400
lbf
310000 N
69800
lbf
X33012 33012 60 mm
2.3622
in
27.000 mm
1.0630
in
103000 N
23100
lbf
150000 N
33600
lbf
X33012M 33012M 60 mm
2.3622
in
27.000 mm
1.0630
in
122000 N
27400
lbf
150000 N
33600
lbf
X33112 33112 60 mm
2.3622
in
30.000 mm
1.1811
in
162000 N
36400
lbf
180000 N
40500
lbf
X33212 33212 60 mm
2.3622
in
38.000 mm
1.4961
in
234000 N
52700
lbf
253000 N
56800
lbf
XA32212M 32212M 60 mm
2.3622
in
28.000 mm
1.1024
in
163000 N
36600
lbf
160000 N
35900
lbf
XAA33212 33212 60 mm
2.3622
in
38.000 mm
1.4961
in
234000 N
52700
lbf
253000 N
56800
lbf
XAB-33212 33212 60 mm
2.3622
in
38.000 mm
1.4961
in
234000 N
52700
lbf
253000 N
56800
lbf
X30212M 30212 60 mm
2.3622
in
22.000 mm
0.8661
in
107000 N
24100
lbf
117000 N
26200
lbf
X32312M 32312 60 mm
2.3622
in
46.000 mm
1.8110
in
264000 N
59400
lbf
310000 N
69800
lbf
J6392 6300 65 mm
2.5591
in
56 mm
2.2050
in
321000 N
72300
lbf
404000 N
90900
lbf
JD6549 JD6500 65 mm
2.5591
in
31.000 mm
1.2205
in
193000 N
43400
lbf
212000 N
47700
lbf
JH211749 H211700 65 mm
2.5591
in
38.500 mm
1.5157
in
223000 N
50100
lbf
283000 N
63600
lbf
JH211749A H211700 65 mm
2.5591
in
38.500 mm
1.5157
in
223000 N
50100
lbf
283000 N
63600
lbf
JLM710949C LM710900 65 mm
2.5591
in
23.000 mm
0.9055
in
128000 N
28800
lbf
139000 N
31300
lbf
JM511945 M511900 65 mm
2.5591
in
30.000 mm
1.1811
in
167000 N
37600
lbf
195000 N
43900
lbf
JM511946 M511900 65 mm
2.5591
in
28.000 mm
1.1024
in
167000 N
37600
lbf
195000 N
43900
lbf
JM511946N M511900 65 mm
2.5591
in
28.000 mm
1.1024
in
167000 N
37600
lbf
195000 N
43900
lbf
JW6549 JW6500 65 mm
2.5591
in
33.500 mm
1.3189
in
208000 N
46700
lbf
220000 N
49400
lbf
X30213M 30213M 65 mm
2.5591
in
23.000 mm
0.9055
in
164000 N
36900
lbf
158000 N
35500
lbf
X30313 30313 65 mm
2.5591
in
33.000 mm
1.2992
in
222000 N
50000
lbf
242000 N
54400
lbf
X31313M 31313M 65 mm
2.5591
in
33.000 mm
1.2992
in
212000 N
47800
lbf
217000 N
48700
lbf
X32013X 32013X 65 mm
2.5591
in
23.000 mm
0.9055
in
116000 N
26100
lbf
137000 N
30900
lbf
X32213 32213 65 mm
2.5591
in
31.000 mm
1.2205
in
174000 N
39100
lbf
209000 N
46900
lbf
  Results 151 - 175 of 473 « 6 7 8 9 10 »  
<