All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  

Tapered Roller Bearings - Single Cones - Metric

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 473 « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32313M 32313M 65 mm
2.5591
in
48 mm
1.8898
in
320000 N
72000
lbf
388000 N
87200
lbf
CAD Icon (for items table)
X33013 33013 65 mm
2.5591
in
27.000 mm
1.0630
in
127000 N
28500
lbf
162000 N
36400
lbf
CAD Icon (for items table)
X33013M 33013M 65 mm
2.5591
in
27.000 mm
1.0630
in
127000 N
28500
lbf
162000 N
36400
lbf
CAD Icon (for items table)
X33113 33113 65 mm
2.5591
in
34.000 mm
1.3386
in
167000 N
37500
lbf
225000 N
50600
lbf
CAD Icon (for items table)
X33213 33213 65 mm
2.5591
in
41 mm
1.6142
in
262000 N
58900
lbf
280000 N
62900
lbf
CAD Icon (for items table)
XAA32013X 32013X 65 mm
2.5591
in
23.000 mm
0.9055
in
116000 N
26100
lbf
137000 N
30900
lbf
CAD Icon (for items table)
XAA32013XM 32013XM 65 mm
2.5591
in
23.000 mm
0.9055
in
116000 N
26100
lbf
137000 N
30900
lbf
CAD Icon (for items table)
X32013XM 32013X 65 mm
2.5591
in
23.000 mm
0.9055
in
116000 N
26100
lbf
137000 N
30900
lbf
CAD Icon (for items table)
JF7049 JF7000 70 mm
2.7559
in
42.000 mm
1.6535
in
325000 N
73200
lbf
360000 N
80800
lbf
CAD Icon (for items table)
JF7049A JF7000 70 mm
2.7559
in
42.000 mm
1.6535
in
325000 N
73200
lbf
360000 N
80800
lbf
CAD Icon (for items table)
JH913848 H913800 70 mm
2.7559
in
39.688 mm
1.5625
in
273000 N
61300
lbf
256000 N
57500
lbf
CAD Icon (for items table)
JLM813049 LM813000 70 mm
2.7559
in
25.000 mm
0.9843
in
115000 N
25700
lbf
168000 N
37800
lbf
CAD Icon (for items table)
JM612949 M612900 70 mm
2.7559
in
29.000 mm
1.1417
in
178000 N
40000
lbf
198000 N
44500
lbf
CAD Icon (for items table)
JP7049 JP7000 70 mm
2.7559
in
20.000 mm
0.7874
in
91600 N
20600
lbf
112000 N
25200
lbf
CAD Icon (for items table)
JW7049 JW7000 70 mm
2.7559
in
35.500 mm
1.3976
in
241000 N
54200
lbf
257000 N
57800
lbf
CAD Icon (for items table)
X30214 30214 70 mm
2.7559
in
24.000 mm
0.9449
in
138000 N
31000
lbf
157000 N
35300
lbf
CAD Icon (for items table)
X30314 30314 70 mm
2.7559
in
35.000 mm
1.3780
in
233000 N
52300
lbf
276000 N
62000
lbf
CAD Icon (for items table)
X30314M 30314M 70 mm
2.7559
in
35.000 mm
1.3780
in
251000 N
56500
lbf
276000 N
62000
lbf
CAD Icon (for items table)
X31314M 31314M 70 mm
2.7559
in
35.000 mm
1.3780
in
252000 N
56800
lbf
235000 N
52900
lbf
CAD Icon (for items table)
X32014X 32014X 70 mm
2.7559
in
25.000 mm
0.9843
in
133000 N
29900
lbf
163000 N
36700
lbf
CAD Icon (for items table)
X32214 32214 70 mm
2.7559
in
31.000 mm
1.2205
in
216000 N
48600
lbf
224000 N
50400
lbf
CAD Icon (for items table)
X32214M 32214M 70 mm
2.7559
in
31.000 mm
1.2205
in
216000 N
48600
lbf
224000 N
50400
lbf
CAD Icon (for items table)
X32314CM 32314C 70 mm
2.7559
in
51 mm
2.0079
in
366000 N
82300
lbf
448000 N
101000
lbf
CAD Icon (for items table)
X32314M 32314 70 mm
2.7559
in
51 mm
2.0079
in
434000 N
97500
lbf
448000 N
101000
lbf
CAD Icon (for items table)
X33014M 33014M 70 mm
2.7559
in
31.000 mm
1.2205
in
153000 N
34500
lbf
236000 N
53000
lbf
CAD Icon (for items table)
  Results 176 - 200 of 473 « 6 7 8 9 10 »