Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cones - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 201 - 225 of 473 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X33114 33114 70 mm
2.7559
in
37.000 mm
1.4567
in
235000 N
52800
lbf
270000 N
60800
lbf
X33114M 33114M 70 mm
2.7559
in
37.000 mm
1.4567
in
215000 N
48200
lbf
270000 N
60800
lbf
X33214 33214 70 mm
2.7559
in
41 mm
1.6142
in
282000 N
63300
lbf
314000 N
70700
lbf
XA30214 30214 70 mm
2.7559
in
24.000 mm
0.9449
in
138000 N
31000
lbf
157000 N
35300
lbf
X32014XM 32014X 70 mm
2.7559
in
25.000 mm
0.9843
in
133000 N
29900
lbf
163000 N
36700
lbf
JH415647 H415600 75 mm
2.9528
in
51 mm
2.0079
in
347000 N
78000
lbf
463000 N
104000
lbf
JH415647A H415600 75 mm
2.9528
in
51 mm
2.0079
in
347000 N
78000
lbf
463000 N
104000
lbf
JLM714149 LM714100 75 mm
2.9528
in
25.000 mm
0.9843
in
140000 N
31600
lbf
167000 N
37500
lbf
JLM714149A LM714100 75 mm
2.9528
in
25.000 mm
0.9843
in
140000 N
31600
lbf
167000 N
37500
lbf
JM714249 M714200 75 mm
2.9528
in
29.500 mm
1.1614
in
159000 N
35800
lbf
229000 N
51500
lbf
JM714249A M714200 75 mm
2.9528
in
29.500 mm
1.1614
in
159000 N
35800
lbf
229000 N
51500
lbf
JW7549 JW7500 75 mm
2.9528
in
38.000 mm
1.4961
in
274000 N
61600
lbf
294000 N
66200
lbf
X30215 30215 75 mm
2.9528
in
25.000 mm
0.9843
in
181000 N
40600
lbf
180000 N
40400
lbf
X30215M 30215M 75 mm
2.9528
in
25.000 mm
0.9843
in
152000 N
34200
lbf
180000 N
40400
lbf
X30315 30315 75 mm
2.9528
in
37.000 mm
1.4567
in
354000 N
79600
lbf
338000 N
76000
lbf
X30315M 30315M 75 mm
2.9528
in
37.000 mm
1.4567
in
354000 N
79600
lbf
338000 N
76000
lbf
X31315M 31315M 75 mm
2.9528
in
37.000 mm
1.4567
in
248000 N
55800
lbf
278000 N
62500
lbf
X32015X 32015X 75 mm
2.9528
in
25.000 mm
0.9843
in
135000 N
30400
lbf
170000 N
38200
lbf
X32015XM 32015XM 75 mm
2.9528
in
25.000 mm
0.9843
in
135000 N
30400
lbf
170000 N
38200
lbf
X32215 32215 75 mm
2.9528
in
31.000 mm
1.2205
in
218000 N
49000
lbf
227000 N
51100
lbf
X32215M 32215M 75 mm
2.9528
in
31.000 mm
1.2205
in
199000 N
44800
lbf
227000 N
51100
lbf
X32315M 32315M 75 mm
2.9528
in
55 mm
2.1654
in
357000 N
80300
lbf
421000 N
94600
lbf
X33015 33015 75 mm
2.9528
in
31.000 mm
1.2205
in
187000 N
42000
lbf
239000 N
53700
lbf
X33115 33115 75 mm
2.9528
in
37.000 mm
1.4567
in
205000 N
46000
lbf
287000 N
64500
lbf
X33215 33215 75 mm
2.9528
in
41 mm
1.6142
in
236000 N
53100
lbf
316000 N
71000
lbf
  Results 201 - 225 of 473 « 6 7 8 9 10 »  
<