Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 473 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A 30221M N/A 105 mm4.1339 in N/A 36 mm1.4173 in N/A 325000 N73200 lbf N/A 407000 N91400 lbf N/A CAD
N/A 30222M N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 374000 N84000 lbf N/A 475000 N107000 lbf N/A CAD
N/A 30224M N/A 120 mm4.7244 in N/A 40.000 mm1.5748 in N/A 396000 N89100 lbf N/A 508000 N114000 lbf N/A CAD
N/A 30228M N/A 140 mm5.5118 in N/A 42.000 mm1.6535 in N/A 502000 N113000 lbf N/A 649000 N146000 lbf N/A CAD
N/A 30230M N/A 150 mm5.9055 in N/A 45 mm1.7717 in N/A 565000 N127000 lbf N/A 735000 N165000 lbf N/A CAD
N/A 30232 N/A 160 mm6.2992 in N/A 48 mm1.8898 in N/A 657000 N148000 lbf N/A 868000 N195000 lbf N/A CAD
N/A 30234 N/A 170 mm6.6929 in N/A 52 mm2.0472 in N/A 780000 N175000 lbf N/A 1000000 N225000 lbf N/A CAD
N/A 30236 N/A 180 mm7.0866 in N/A 52 mm2.0472 in N/A 690000 N155000 lbf N/A 1050000 N235000 lbf N/A CAD
N/A 30238 N/A 190 mm7.4803 in N/A 55 mm2.1654 in N/A 1050000 N237000 lbf N/A 1390000 N312000 lbf N/A CAD
N/A 30240 N/A 200 mm7.874 in N/A 58.000 mm2.2835 in N/A 891000 N200000 lbf N/A 1330000 N299000 lbf N/A CAD
N/A 30244 N/A 220 mm8.6614 in N/A 65 mm2.5591 in N/A 1260000 N283000 lbf N/A 1560000 N350000 lbf N/A CAD
N/A 30302 N/A 15 mm0.5906 in N/A 13.000 mm0.5118 in N/A 26000 N5850 lbf N/A 22200 N4980 lbf N/A CAD
N/A 30303 N/A 17 mm0.6693 in N/A 14.000 mm0.5512 in N/A 32700 N7360 lbf N/A 28400 N6390 lbf N/A CAD
N/A 30304 N/A 20 mm0.7874 in N/A 15.000 mm0.5906 in N/A 38500 N8660 lbf N/A 34500 N7760 lbf N/A CAD
N/A 30305M N/A 25 mm0.9843 in N/A 17.000 mm0.6693 in N/A 53800 N12100 lbf N/A 49600 N11200 lbf N/A CAD
N/A 30306M N/A 30 mm1.1811 in N/A 19.000 mm0.7480 in N/A 67700 N15200 lbf N/A 65300 N14700 lbf N/A CAD
N/A 30307M N/A 35 mm1.3780 in N/A 21.000 mm0.8268 in N/A 87200 N19600 lbf N/A 86100 N19300 lbf N/A CAD
N/A 30308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD
N/A 30308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 117000 N26300 lbf N/A 102000 N23000 lbf N/A CAD
N/A 30309M N/A 45 mm1.7717 in N/A 25.000 mm0.9843 in N/A 129000 N29000 lbf N/A 139000 N31300 lbf N/A CAD
N/A 30310 N/A 50 mm1.9685 in N/A 27.000 mm1.0630 in N/A 142000 N31900 lbf N/A 150000 N33800 lbf N/A CAD
N/A 30310M N/A 50 mm1.9685 in N/A 27.000 mm1.0630 in N/A 168000 N37800 lbf N/A 150000 N33800 lbf N/A CAD
N/A 30311M N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 174000 N39100 lbf N/A 190000 N42700 lbf N/A CAD
N/A 30312 N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 201000 N45300 lbf N/A 221000 N49800 lbf N/A CAD
N/A 30312M N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 218000 N49000 lbf N/A 221000 N49800 lbf N/A CAD
176 - 200 of 473 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »