Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 473 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A 30313 N/A 65 mm2.5591 in N/A 33.000 mm1.2992 in N/A 222000 N50000 lbf N/A 242000 N54400 lbf N/A CAD
N/A 30314 N/A 70 mm2.7559 in N/A 35.000 mm1.3780 in N/A 233000 N52300 lbf N/A 276000 N62000 lbf N/A CAD
N/A 30314M N/A 70 mm2.7559 in N/A 35.000 mm1.3780 in N/A 251000 N56500 lbf N/A 276000 N62000 lbf N/A CAD
N/A 30315 N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 354000 N79600 lbf N/A 338000 N76000 lbf N/A CAD
N/A 30315M N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 354000 N79600 lbf N/A 338000 N76000 lbf N/A CAD
N/A 30316M N/A 80 mm3.1496 in N/A 39 mm1.5354 in N/A 334000 N75200 lbf N/A 381000 N85600 lbf N/A CAD
N/A 30317M N/A 85 mm3.3465 in N/A 41 mm1.6142 in N/A 313000 N70500 lbf N/A 346000 N77700 lbf N/A CAD
N/A 30318 N/A 90 mm3.5433 in N/A 43 mm1.6929 in N/A 406000 N91300 lbf N/A 429000 N96500 lbf N/A CAD
N/A 30319 N/A 95 mm3.7402 in N/A 45 mm1.7717 in N/A 404000 N90800 lbf N/A 492000 N111000 lbf N/A CAD
N/A 30320 N/A 100 mm3.937 in N/A 47 mm1.8504 in N/A 486000 N109000 lbf N/A 579000 N130000 lbf N/A CAD
N/A 30322 N/A 110 mm4.3307 in N/A 50 mm1.9685 in N/A 576000 N130000 lbf N/A 732000 N165000 lbf N/A CAD
N/A 31307 N/A 35 mm1.3780 in N/A 21.000 mm0.8268 in N/A 86300 N19400 lbf N/A 74800 N16800 lbf N/A CAD
N/A 31308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD
N/A 31308 N/A 40 mm1.5748 in N/A 23.000 mm0.9055 in N/A 101000 N22700 lbf N/A 88100 N19800 lbf N/A CAD
N/A 31309M N/A 45 mm1.7717 in N/A 25.000 mm0.9843 in N/A 125000 N28200 lbf N/A 113000 N25400 lbf N/A CAD
N/A 31310M N/A 50 mm1.9685 in N/A 27.000 mm1.0630 in N/A 147000 N33100 lbf N/A 132000 N29700 lbf N/A CAD
N/A 31311M N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 172000 N38700 lbf N/A 157000 N35300 lbf N/A CAD
N/A 31312M N/A 60 mm2.3622 in N/A 31.000 mm1.2205 in N/A 186000 N41700 lbf N/A 188000 N42200 lbf N/A CAD
N/A 31313M N/A 65 mm2.5591 in N/A 33.000 mm1.2992 in N/A 212000 N47800 lbf N/A 217000 N48700 lbf N/A CAD
N/A 31314M N/A 70 mm2.7559 in N/A 35.000 mm1.3780 in N/A 252000 N56800 lbf N/A 235000 N52900 lbf N/A CAD
N/A 31315M N/A 75 mm2.9528 in N/A 37.000 mm1.4567 in N/A 248000 N55800 lbf N/A 278000 N62500 lbf N/A CAD
N/A 31316 N/A 80 mm3.1496 in N/A 39 mm1.5354 in N/A 321000 N72100 lbf N/A 312000 N70100 lbf N/A CAD
N/A 31317 N/A 85 mm3.3465 in N/A 41 mm1.6142 in N/A 308000 N69300 lbf N/A 366000 N82300 lbf N/A CAD
N/A 31318M N/A 90 mm3.5433 in N/A 43 mm1.6929 in N/A 324000 N72800 lbf N/A 421000 N94600 lbf N/A CAD
N/A 31320X N/A 100 mm3.937 in N/A 51 mm2.0079 in N/A 441000 N99100 lbf N/A 526000 N118000 lbf N/A CAD
201 - 225 of 473 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »