Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
JHM840449A | Series N/A HM840400 | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 62 mm2.4409 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 695000 N156000 lbf | C0 - Static Radial Rating N/A 1280000 N287000 lbf | CAD N/A |
X32038XM | Series N/A 32038XM | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 719000 N162000 lbf | C0 - Static Radial Rating N/A 1290000 N290000 lbf | CAD N/A |
X30240 | Series N/A 30240 | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 891000 N200000 lbf | C0 - Static Radial Rating N/A 1330000 N299000 lbf | CAD N/A |
X30238 | Series N/A 30238 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 55 mm2.1654 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1050000 N237000 lbf | C0 - Static Radial Rating N/A 1390000 N312000 lbf | CAD N/A |
X32326M | Series N/A 32326 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 93 mm3.6614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1120000 N252000 lbf | C0 - Static Radial Rating N/A 1460000 N329000 lbf | CAD N/A |
J450590 | Series N/A 450000 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 80 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 994000 N224000 lbf | C0 - Static Radial Rating N/A 1480000 N333000 lbf | CAD N/A |
X32040XM | Series N/A 32040XM | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 70 mm2.7559 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 847000 N191000 lbf | C0 - Static Radial Rating N/A 1520000 N342000 lbf | CAD N/A |
X30244M | Series N/A 30244 | d - Cone Bore N/A 220 mm8.6614 in | B - Cone Width N/A 65 mm2.5591 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1260000 N283000 lbf | C0 - Static Radial Rating N/A 1560000 N350000 lbf | CAD N/A |
X32048XR | Series N/A M249700 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32048XRSA | Series N/A M249700 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32232 | Series N/A 32232 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 80 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1020000 N229000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32048XRA | Series N/A M249700 | d - Cone Bore N/A 241.000 mm9.4882 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32952M | Series N/A 32952 | d - Cone Bore N/A 260 mm10.2362 in | B - Cone Width N/A 63.5 mm2.5 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 829000 N186000 lbf | C0 - Static Radial Rating N/A 1690000 N379000 lbf | CAD N/A |
X32234M | Series N/A 32234 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 86 mm3.3858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1110000 N250000 lbf | C0 - Static Radial Rating N/A 1750000 N394000 lbf | CAD N/A |
X32956M | Series N/A 32956M | d - Cone Bore N/A 280 mm11.0236 in | B - Cone Width N/A 63.5 mm2.5 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 850000 N191000 lbf | C0 - Static Radial Rating N/A 1780000 N401000 lbf | CAD N/A |
X32044XM | Series N/A 32044XM | d - Cone Bore N/A 220 mm8.6614 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 994000 N223000 lbf | C0 - Static Radial Rating N/A 1800000 N405000 lbf | CAD N/A |
X32236 | Series N/A 32236 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 86 mm3.3858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1140000 N255000 lbf | C0 - Static Radial Rating N/A 1900000 N427000 lbf | CAD N/A |
X32048X | Series N/A 32048X | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1180000 N266000 lbf | C0 - Static Radial Rating N/A 1940000 N435000 lbf | CAD N/A |
X32238 | Series N/A 32238 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 92 mm3.622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1700000 N383000 lbf | C0 - Static Radial Rating N/A 2210000 N496000 lbf | CAD N/A |
X32240 | Series N/A 32240 | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 98 mm3.8583 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1390000 N312000 lbf | C0 - Static Radial Rating N/A 2250000 N506000 lbf | CAD N/A |
X32960M | Series N/A 32960 | d - Cone Bore N/A 300 mm11.811 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1180000 N265000 lbf | C0 - Static Radial Rating N/A 2430000 N547000 lbf | CAD N/A |
X32052X | Series N/A 32052X | d - Cone Bore N/A 260 mm10.2362 in | B - Cone Width N/A 87 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1520000 N341000 lbf | C0 - Static Radial Rating N/A 2440000 N548000 lbf | CAD N/A |
X32056XM | Series N/A 32056X | d - Cone Bore N/A 280 mm11.0236 in | B - Cone Width N/A 87 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1380000 N309000 lbf | C0 - Static Radial Rating N/A 2620000 N590000 lbf | CAD N/A |
X32968M | Series N/A 32968M | d - Cone Bore N/A 340.000 mm13.3858 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1220000 N274000 lbf | C0 - Static Radial Rating N/A 2640000 N594000 lbf | CAD N/A |
X32972M | Series N/A 32972M | d - Cone Bore N/A 360.000 mm14.1732 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1250000 N281000 lbf | C0 - Static Radial Rating N/A 2780000 N624000 lbf | CAD N/A |