Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32318M | Series N/A 32318M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 622000 N140000 lbf | C0 - Static Radial Rating N/A 683000 N153000 lbf | CAD N/A |
X30244M | Series N/A 30244 | d - Cone Bore N/A 220 mm8.6614 in | B - Cone Width N/A 65 mm2.5591 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1260000 N283000 lbf | C0 - Static Radial Rating N/A 1560000 N350000 lbf | CAD N/A |
JHH221437P | Series N/A HH221400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 65.500 mm2.5787 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 578000 N130000 lbf | C0 - Static Radial Rating N/A 692000 N156000 lbf | CAD N/A |
X31326M | Series N/A 31326M | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 66.000 mm2.5984 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 691000 N155000 lbf | C0 - Static Radial Rating N/A 966000 N217000 lbf | CAD N/A |
JHH224333 | Series N/A HH224300 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 66.675 mm2.6250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 680000 N153000 lbf | C0 - Static Radial Rating N/A 906000 N204000 lbf | CAD N/A |
X32319M | Series N/A 32319 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 67 mm2.6378 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 626000 N141000 lbf | C0 - Static Radial Rating N/A 714000 N161000 lbf | CAD N/A |
X32228M | Series N/A 32228 | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 68 mm2.6772 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 748000 N168000 lbf | C0 - Static Radial Rating N/A 1070000 N241000 lbf | CAD N/A |
JHM133449 | Series N/A HM133400 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 69.850 mm2.7500 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 635000 N143000 lbf | C0 - Static Radial Rating N/A 1040000 N233000 lbf | CAD N/A |
X32040XM | Series N/A 32040XM | d - Cone Bore N/A 200 mm7.874 in | B - Cone Width N/A 70 mm2.7559 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 847000 N191000 lbf | C0 - Static Radial Rating N/A 1520000 N342000 lbf | CAD N/A |
X31328X | Series N/A 31328X | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 70 mm2.7559 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 900000 N202000 lbf | C0 - Static Radial Rating N/A 1020000 N230000 lbf | CAD N/A |
KJH429148 | Series N/A H429100 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 72.000 mm2.8346 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 654000 N147000 lbf | C0 - Static Radial Rating N/A 955000 N215000 lbf | CAD N/A |
X32320M | Series N/A 32320M | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 73.000 mm2.8740 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 621000 N140000 lbf | C0 - Static Radial Rating N/A 883000 N198000 lbf | CAD N/A |
X32230M | Series N/A 32230M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 73.000 mm2.8740 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 851000 N191000 lbf | C0 - Static Radial Rating N/A 1230000 N276000 lbf | CAD N/A |
X31330M | Series N/A 31330M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 75.000 mm2.9528 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 862000 N194000 lbf | C0 - Static Radial Rating N/A 1200000 N270000 lbf | CAD N/A |
X32044XM | Series N/A 32044XM | d - Cone Bore N/A 220 mm8.6614 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 994000 N223000 lbf | C0 - Static Radial Rating N/A 1800000 N405000 lbf | CAD N/A |
X32048X | Series N/A 32048X | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1180000 N266000 lbf | C0 - Static Radial Rating N/A 1940000 N435000 lbf | CAD N/A |
X32048XR | Series N/A M249700 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32048XRSA | Series N/A M249700 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
X32048XRA | Series N/A M249700 | d - Cone Bore N/A 241.000 mm9.4882 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
M249749AH | Series N/A | d - Cone Bore N/A 254 mm10 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
M249749AH | Series N/A | d - Cone Bore N/A 254 mm10 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X32960M | Series N/A 32960 | d - Cone Bore N/A 300 mm11.811 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1180000 N265000 lbf | C0 - Static Radial Rating N/A 2430000 N547000 lbf | CAD N/A |
X32968M | Series N/A 32968M | d - Cone Bore N/A 340.000 mm13.3858 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1220000 N274000 lbf | C0 - Static Radial Rating N/A 2640000 N594000 lbf | CAD N/A |
X32972M | Series N/A 32972M | d - Cone Bore N/A 360.000 mm14.1732 in | B - Cone Width N/A 76 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1250000 N281000 lbf | C0 - Static Radial Rating N/A 2780000 N624000 lbf | CAD N/A |
X32321M | Series N/A 32321M | d - Cone Bore N/A 105 mm4.1338 in | B - Cone Width N/A 77.000 mm3.0315 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 769000 N173000 lbf | C0 - Static Radial Rating N/A 989000 N222000 lbf | CAD N/A |