Batch CAD Cart (0)
  • Cart is empty
251 - 275 of 473 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 30216 N/A 80 mm3.1496 in N/A 28.000 mm1.1024 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A CAD
N/A 32216 N/A 80 mm3.1496 in N/A 33.000 mm1.2992 in N/A 206000 N46200 lbf N/A 249000 N56000 lbf N/A CAD
N/A 32018X N/A 84.000 mm3.3071 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A CAD
N/A H217200 N/A 85 mm3.3465 in N/A 46.000 mm1.8110 in N/A 393000 N88400 lbf N/A 446000 N100000 lbf N/A CAD
N/A HM516800 N/A 85 mm3.3465 in N/A 38.000 mm1.4961 in N/A 282000 N63300 lbf N/A 339000 N76300 lbf N/A CAD
N/A M716600 N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD
N/A M716600 N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD
N/A M716600 N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD
N/A M716600 N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 191000 N43000 lbf N/A 245000 N55100 lbf N/A CAD
N/A 30217 N/A 85 mm3.3465 in N/A 28.000 mm1.1024 in N/A 236000 N53100 lbf N/A 236000 N53000 lbf N/A CAD
N/A 30317M N/A 85 mm3.3465 in N/A 41 mm1.6142 in N/A 313000 N70500 lbf N/A 346000 N77700 lbf N/A CAD
N/A 31317 N/A 85 mm3.3465 in N/A 41 mm1.6142 in N/A 308000 N69300 lbf N/A 366000 N82300 lbf N/A CAD
N/A 32017X N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A CAD
N/A 32217 N/A 85 mm3.3465 in N/A 36 mm1.4173 in N/A 245000 N55100 lbf N/A 305000 N68700 lbf N/A CAD
N/A 32217M N/A 85 mm3.3465 in N/A 36 mm1.4173 in N/A 245000 N55100 lbf N/A 305000 N68700 lbf N/A CAD
N/A 32317 N/A 85 mm3.3465 in N/A 60.000 mm2.3622 in N/A 570000 N128000 lbf N/A 588000 N132000 lbf N/A CAD
N/A 33017 N/A 85 mm3.3465 in N/A 36 mm1.4173 in N/A 220000 N49500 lbf N/A 343000 N77100 lbf N/A CAD
N/A 33117 N/A 85 mm3.3465 in N/A 41 mm1.6142 in N/A 254000 N57100 lbf N/A 386000 N86800 lbf N/A CAD
N/A 33217 N/A 85 mm3.3465 in N/A 49.000 mm1.9291 in N/A 416000 N93600 lbf N/A 483000 N109000 lbf N/A CAD
N/A 32217M N/A 85 mm3.3465 in N/A 36 mm1.4173 in N/A 291000 N65300 lbf N/A 305000 N68700 lbf N/A CAD
N/A 32017X N/A 85 mm3.3465 in N/A 29.000 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A CAD
N/A 90000 N/A 90 mm3.5433 in N/A 46.038 mm1.8125 in N/A 383000 N86100 lbf N/A 392000 N88100 lbf N/A CAD
N/A HH221400 N/A 90 mm3.5433 in N/A 57.531 mm2.2650 in N/A 534000 N120000 lbf N/A 692000 N156000 lbf N/A CAD
N/A HH221400 N/A 90 mm3.5433 in N/A 65.500 mm2.5787 in N/A 578000 N130000 lbf N/A 692000 N156000 lbf N/A CAD
N/A HM318400 N/A 90 mm3.5433 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A 447000 N101000 lbf N/A CAD
251 - 275 of 473 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »