Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
XAA32024X | Series N/A 32024X | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N77900 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf | CAD N/A |
X32024XM | Series N/A 32024XM | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N77900 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf | CAD N/A |
JH415647 | Series N/A H415600 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf | CAD N/A |
JH415647A | Series N/A H415600 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf | CAD N/A |
X32934M | Series N/A 32934M | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 N78300 lbf | C0 - Static Radial Rating N/A 637000 N143000 lbf | CAD N/A |
X33216M | Series N/A 33216M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 352000 N79100 lbf | C0 - Static Radial Rating N/A 409000 N91900 lbf | CAD N/A |
X30315 | Series N/A 30315 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf | CAD N/A |
X30315M | Series N/A 30315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf | CAD N/A |
JF9549 | Series N/A JF9500 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79700 lbf | C0 - Static Radial Rating N/A 506000 N114000 lbf | CAD N/A |
XA30220M | Series N/A 30220M | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80200 lbf | C0 - Static Radial Rating N/A 375000 N84300 lbf | CAD N/A |
X32315M | Series N/A 32315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 55 mm2.1654 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80300 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf | CAD N/A |
X33118 | Series N/A 33118 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 N81600 lbf | C0 - Static Radial Rating N/A 447000 N100000 lbf | CAD N/A |
X33118M | Series N/A 33118M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 N81600 lbf | C0 - Static Radial Rating N/A 447000 N100000 lbf | CAD N/A |
X32314CM | Series N/A 32314C | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 366000 N82300 lbf | C0 - Static Radial Rating N/A 448000 N101000 lbf | CAD N/A |
X32220 | Series N/A 32220 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 368000 N82700 lbf | C0 - Static Radial Rating N/A 478000 N107000 lbf | CAD N/A |
X32218M | Series N/A 32218M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 370000 N83200 lbf | C0 - Static Radial Rating N/A 406000 N91200 lbf | CAD N/A |
JHM522649 | Series N/A HM522600 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 371000 N83500 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf | CAD N/A |
JHM522649A | Series N/A HM522600 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 371000 N83500 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf | CAD N/A |
X30222M | Series N/A 30222M | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 374000 N84000 lbf | C0 - Static Radial Rating N/A 475000 N107000 lbf | CAD N/A |
X32219M | Series N/A 32219M | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
XAA32219M | Series N/A 32219M | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
JM734449A | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 383000 N86100 lbf | C0 - Static Radial Rating N/A 710000 N160000 lbf | CAD N/A |
J90354 | Series N/A 90000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 46.038 mm1.8125 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 383000 N86100 lbf | C0 - Static Radial Rating N/A 392000 N88100 lbf | CAD N/A |
X32026XM | Series N/A 32026XM | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 386000 N86900 lbf | C0 - Static Radial Rating N/A 617000 N139000 lbf | CAD N/A |
JHM318448 | Series N/A HM318400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 392000 N88100 lbf | C0 - Static Radial Rating N/A 447000 N101000 lbf | CAD N/A |