Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X30215M | Series N/A 30215M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 152000 N34200 lbf | C0 - Static Radial Rating N/A 180000 N40400 lbf | CAD N/A |
X33014M | Series N/A 33014M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 N34500 lbf | C0 - Static Radial Rating N/A 236000 N53000 lbf | CAD N/A |
X33210 | Series N/A 33210 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 154000 N34600 lbf | C0 - Static Radial Rating N/A 166000 N37300 lbf | CAD N/A |
X33210M | Series N/A 33210 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 154000 N34600 lbf | C0 - Static Radial Rating N/A 166000 N37300 lbf | CAD N/A |
XGA33210 | Series N/A 33210 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 154000 N34600 lbf | C0 - Static Radial Rating N/A 166000 N37300 lbf | CAD N/A |
XBA32308-B | Series N/A 32308-B | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 157000 N35300 lbf | C0 - Static Radial Rating N/A 160000 N36100 lbf | CAD N/A |
X33111 | Series N/A 33111 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 N35500 lbf | C0 - Static Radial Rating N/A 166000 N37200 lbf | CAD N/A |
JM714249 | Series N/A M714200 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 29.500 mm1.1614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 159000 N35800 lbf | C0 - Static Radial Rating N/A 229000 N51500 lbf | CAD N/A |
JM714249A | Series N/A M714200 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 29.500 mm1.1614 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 159000 N35800 lbf | C0 - Static Radial Rating N/A 229000 N51500 lbf | CAD N/A |
JLM722948 | Series N/A LM722900 | d - Cone Bore N/A 115.000 mm4.5276 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 160000 N35900 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
JM716648 | Series N/A M716600 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
JM716649 | Series N/A M716600 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
JM716649N | Series N/A M716600 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
X33112 | Series N/A 33112 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 N36400 lbf | C0 - Static Radial Rating N/A 180000 N40500 lbf | CAD N/A |
JF4049 | Series N/A JF4000 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 32.500 mm1.2795 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 N36500 lbf | C0 - Static Radial Rating N/A 160000 N35900 lbf | CAD N/A |
JLM820048 | Series N/A LM820000 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 N36500 lbf | C0 - Static Radial Rating N/A 242000 N54400 lbf | CAD N/A |
XA32212M | Series N/A 32212M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 163000 N36600 lbf | C0 - Static Radial Rating N/A 160000 N35900 lbf | CAD N/A |
XUB-30216 | Series N/A 30216 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36800 lbf | C0 - Static Radial Rating N/A 187000 N42000 lbf | CAD N/A |
X30216 | Series N/A 30216 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36800 lbf | C0 - Static Radial Rating N/A 187000 N42000 lbf | CAD N/A |
X30216M | Series N/A 30216M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36800 lbf | C0 - Static Radial Rating N/A 187000 N42000 lbf | CAD N/A |
X30213M | Series N/A 30213M | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36900 lbf | C0 - Static Radial Rating N/A 158000 N35500 lbf | CAD N/A |
X33113 | Series N/A 33113 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 N37500 lbf | C0 - Static Radial Rating N/A 225000 N50600 lbf | CAD N/A |
JM511945 | Series N/A M511900 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 N37600 lbf | C0 - Static Radial Rating N/A 195000 N43900 lbf | CAD N/A |
JM511946 | Series N/A M511900 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 N37600 lbf | C0 - Static Radial Rating N/A 195000 N43900 lbf | CAD N/A |
JM511946N | Series N/A M511900 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 N37600 lbf | C0 - Static Radial Rating N/A 195000 N43900 lbf | CAD N/A |