Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X31316M | Series N/A 31316 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72100 lbf | C0 - Static Radial Rating N/A 312000 N70100 lbf | CAD N/A |
X31318M | Series N/A 31318M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 N72800 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf | CAD N/A |
X32930M | Series N/A 32930M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 N72800 lbf | C0 - Static Radial Rating N/A 573000 N129000 lbf | CAD N/A |
JF7049 | Series N/A JF7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 360000 N80800 lbf | CAD N/A |
JF7049A | Series N/A JF7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 360000 N80800 lbf | CAD N/A |
X30221M | Series N/A 30221M | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 407000 N91400 lbf | CAD N/A |
JHM720249 | Series N/A HM720200 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 331000 N74400 lbf | C0 - Static Radial Rating N/A 416000 N93500 lbf | CAD N/A |
KJHM720249 | Series N/A HM720200 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 331000 N74400 lbf | C0 - Static Radial Rating N/A 416000 N93500 lbf | CAD N/A |
X30316M | Series N/A 30316M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75200 lbf | C0 - Static Radial Rating N/A 381000 N85600 lbf | CAD N/A |
X32022X | Series N/A 32022X | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75000 lbf | C0 - Static Radial Rating N/A 433000 N97300 lbf | CAD N/A |
X32022XM | Series N/A 32022X | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75000 lbf | C0 - Static Radial Rating N/A 433000 N97300 lbf | CAD N/A |
JHM534149 | Series N/A HM534100 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 335000 N75300 lbf | C0 - Static Radial Rating N/A 590000 N133000 lbf | CAD N/A |
JH415647 | Series N/A H415600 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf | CAD N/A |
JH415647A | Series N/A H415600 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf | CAD N/A |
X32024XM | Series N/A 32024XM | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N77900 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf | CAD N/A |
XAA32024X | Series N/A 32024X | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N77900 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf | CAD N/A |
X32934M | Series N/A 32934M | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 N78300 lbf | C0 - Static Radial Rating N/A 637000 N143000 lbf | CAD N/A |
X33216M | Series N/A 33216M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 352000 N79100 lbf | C0 - Static Radial Rating N/A 409000 N91900 lbf | CAD N/A |
JF9549 | Series N/A JF9500 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79700 lbf | C0 - Static Radial Rating N/A 506000 N114000 lbf | CAD N/A |
X30315 | Series N/A 30315 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf | CAD N/A |
X30315M | Series N/A 30315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf | CAD N/A |
X32315M | Series N/A 32315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 55 mm2.1654 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80300 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf | CAD N/A |
XA30220M | Series N/A 30220M | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80200 lbf | C0 - Static Radial Rating N/A 375000 N84300 lbf | CAD N/A |
X33118 | Series N/A 33118 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 N81600 lbf | C0 - Static Radial Rating N/A 447000 N100000 lbf | CAD N/A |
X33118M | Series N/A 33118M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 N81600 lbf | C0 - Static Radial Rating N/A 447000 N100000 lbf | CAD N/A |