Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
JLM508748 | Series N/A LM508700 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 97600 N21900 lbf | C0 - Static Radial Rating N/A 135000 N30400 lbf | CAD N/A |
JL819349 | Series N/A L819300 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98400 N22100 lbf | C0 - Static Radial Rating N/A 133000 N29900 lbf | CAD N/A |
X32210M | Series N/A 32210M | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf | CAD N/A |
X31308M | Series N/A 31308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 101000 N22700 lbf | C0 - Static Radial Rating N/A 88100 N19800 lbf | CAD N/A |
X31308 | Series N/A 31308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 101000 N22700 lbf | C0 - Static Radial Rating N/A 88100 N19800 lbf | CAD N/A |
X33012 | Series N/A 33012 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 N23100 lbf | C0 - Static Radial Rating N/A 150000 N33600 lbf | CAD N/A |
JHM88540 | Series N/A HM88500 | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 27.783 mm1.0938 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 N23200 lbf | C0 - Static Radial Rating N/A 111000 N24900 lbf | CAD N/A |
X32209 | Series N/A 32209 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf | CAD N/A |
X32209M | Series N/A 32209M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf | CAD N/A |
X32209N | Series N/A 32209 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf | CAD N/A |
X32306 | Series N/A 32306 | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 89800 N20200 lbf | CAD N/A |
XAA33108 | Series N/A 33108 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf | CAD N/A |
X33108 | Series N/A 33108 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf | CAD N/A |
X32208M | Series N/A 32208M | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf | CAD N/A |
JP8049 | Series N/A JP8000 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf | CAD N/A |
JP8049H | Series N/A JP8000 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf | CAD N/A |
X30212M | Series N/A 30212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24100 lbf | C0 - Static Radial Rating N/A 117000 N26200 lbf | CAD N/A |
X30212 | Series N/A 30212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24100 lbf | C0 - Static Radial Rating N/A 117000 N26200 lbf | CAD N/A |
X30211M | Series N/A 30211M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 122000 N27400 lbf | CAD N/A |
JLM506848E | Series N/A LM506800 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf | CAD N/A |
JLM506849 | Series N/A LM506800 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf | CAD N/A |
JLM506849A | Series N/A LM506800 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf | CAD N/A |
X32011X | Series N/A 32011X | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf | CAD N/A |
X32011XM | Series N/A 32011X | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf | CAD N/A |
XAA32011X | Series N/A 32011X | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf | CAD N/A |