Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X33116M | Series N/A 33116M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 209000 N46900 lbf | C0 - Static Radial Rating N/A 300000 N67300 lbf | CAD N/A |
X33016M | Series N/A 33016 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 210000 N47100 lbf | C0 - Static Radial Rating N/A 315000 N70900 lbf | CAD N/A |
X32926M | Series N/A 32926M | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 210000 N47200 lbf | C0 - Static Radial Rating N/A 356000 N80000 lbf | CAD N/A |
X32020XM | Series N/A 32020XM | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 211000 N47400 lbf | C0 - Static Radial Rating N/A 295000 N66400 lbf | CAD N/A |
X31313M | Series N/A 31313M | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 N47800 lbf | C0 - Static Radial Rating N/A 217000 N48700 lbf | CAD N/A |
X33114M | Series N/A 33114M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48200 lbf | C0 - Static Radial Rating N/A 270000 N60800 lbf | CAD N/A |
JM719149 | Series N/A M719100 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48300 lbf | C0 - Static Radial Rating N/A 316000 N71100 lbf | CAD N/A |
JM822049H | Series N/A M822000 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48400 lbf | C0 - Static Radial Rating N/A 330000 N74100 lbf | CAD N/A |
X32214 | Series N/A 32214 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 216000 N48600 lbf | C0 - Static Radial Rating N/A 224000 N50400 lbf | CAD N/A |
X32214M | Series N/A 32214M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 216000 N48600 lbf | C0 - Static Radial Rating N/A 224000 N50400 lbf | CAD N/A |
XAA32018X | Series N/A 32018X | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf | CAD N/A |
X32018X | Series N/A 32018X | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf | CAD N/A |
X32018XSA | Series N/A 32018X | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf | CAD N/A |
XUA32018X | Series N/A 32018X | d - Cone Bore N/A 84.000 mm3.3071 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf | CAD N/A |
X32215 | Series N/A 32215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 218000 N49000 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf | CAD N/A |
X30312M | Series N/A 30312M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 218000 N49000 lbf | C0 - Static Radial Rating N/A 221000 N49800 lbf | CAD N/A |
X33017 | Series N/A 33017 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 343000 N77100 lbf | CAD N/A |
X32019X | Series N/A 32019X | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |
XAA32019X | Series N/A 32019X | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |
XAA33115M | Series N/A 33115M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N49800 lbf | C0 - Static Radial Rating N/A 287000 N64500 lbf | CAD N/A |
JM718149 | Series N/A M718100 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N50000 lbf | C0 - Static Radial Rating N/A 313000 N70500 lbf | CAD N/A |
JM718149A | Series N/A M718100 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N50000 lbf | C0 - Static Radial Rating N/A 313000 N70500 lbf | CAD N/A |
X30313 | Series N/A 30313 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 N50000 lbf | C0 - Static Radial Rating N/A 242000 N54400 lbf | CAD N/A |
JH211749 | Series N/A H211700 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 38.500 mm1.5157 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 223000 N50100 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf | CAD N/A |
JH211749A | Series N/A H211700 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 38.500 mm1.5157 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 223000 N50100 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf | CAD N/A |