Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
JM624649 | Series N/A M624600 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55500 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf | CAD N/A |
XA33116M | Series N/A 33116M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55600 lbf | C0 - Static Radial Rating N/A 300000 N67300 lbf | CAD N/A |
X31315M | Series N/A 31315M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 N55800 lbf | C0 - Static Radial Rating N/A 278000 N62500 lbf | CAD N/A |
JH307749 | Series N/A H307700 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 N56000 lbf | C0 - Static Radial Rating N/A 251000 N56500 lbf | CAD N/A |
JH307749H | Series N/A H307700 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 N56000 lbf | C0 - Static Radial Rating N/A 251000 N56500 lbf | CAD N/A |
X33020M | Series N/A 33020 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56300 lbf | C0 - Static Radial Rating N/A 393000 N88300 lbf | CAD N/A |
X33020 | Series N/A 33020 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56300 lbf | C0 - Static Radial Rating N/A 393000 N88300 lbf | CAD N/A |
KJP13049A | Series N/A JP13000 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56300 lbf | C0 - Static Radial Rating N/A 315000 N70900 lbf | CAD N/A |
X30314M | Series N/A 30314M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56500 lbf | C0 - Static Radial Rating N/A 276000 N62000 lbf | CAD N/A |
X31314M | Series N/A 31314M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56800 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf | CAD N/A |
JN6049 | Series N/A JN6000 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56700 lbf | C0 - Static Radial Rating N/A 348000 N78300 lbf | CAD N/A |
JP17049 | Series N/A JP17000 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56700 lbf | C0 - Static Radial Rating N/A 436000 N98100 lbf | CAD N/A |
KJP17049 | Series N/A JP17000C | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56700 lbf | C0 - Static Radial Rating N/A 436000 N98100 lbf | CAD N/A |
X33117 | Series N/A 33117 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 254000 N57100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf | CAD N/A |
X33213 | Series N/A 33213 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 41 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 262000 N58900 lbf | C0 - Static Radial Rating N/A 280000 N62900 lbf | CAD N/A |
X32312M | Series N/A 32312 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 N59400 lbf | C0 - Static Radial Rating N/A 310000 N69800 lbf | CAD N/A |
X32312 | Series N/A 32312 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 N59400 lbf | C0 - Static Radial Rating N/A 310000 N69800 lbf | CAD N/A |
X30219CM | Series N/A 30219C | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 N59400 lbf | C0 - Static Radial Rating N/A 325000 N73000 lbf | CAD N/A |
X30219 | Series N/A 30219 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 265000 N59700 lbf | C0 - Static Radial Rating N/A 327000 N73400 lbf | CAD N/A |
X32021X | Series N/A 32021X | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
X32021XM | Series N/A 32021XM | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
X32021XSA | Series N/A 32021X | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
XGA32021X | Series N/A 32021X | d - Cone Bore N/A 106.000 mm4.1732 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf | CAD N/A |
JH913848 | Series N/A H913800 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 39.688 mm1.5625 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 273000 N61300 lbf | C0 - Static Radial Rating N/A 256000 N57500 lbf | CAD N/A |
JW7549 | Series N/A JW7500 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 N61600 lbf | C0 - Static Radial Rating N/A 294000 N66200 lbf | CAD N/A |