Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X33122M | Series N/A 33122 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 56 mm2.2047 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 412000 N92700 lbf | C0 - Static Radial Rating N/A 635000 N143000 lbf | CAD N/A |
X33217 | Series N/A 33217 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 49.000 mm1.9291 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 416000 N93600 lbf | C0 - Static Radial Rating N/A 483000 N109000 lbf | CAD N/A |
X33024M | Series N/A 33024M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 418000 N93900 lbf | C0 - Static Radial Rating N/A 603000 N135000 lbf | CAD N/A |
X33024P | Series N/A 33024 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 418000 N93900 lbf | C0 - Static Radial Rating N/A 603000 N135000 lbf | CAD N/A |
KJF9549 | Series N/A JF9500 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 420000 N94400 lbf | C0 - Static Radial Rating N/A 506000 N114000 lbf | CAD N/A |
X32314M | Series N/A 32314 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 434000 N97500 lbf | C0 - Static Radial Rating N/A 448000 N101000 lbf | CAD N/A |
JHM522649AC | Series N/A HM522600 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 N98900 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf | CAD N/A |
JHM522649C | Series N/A HM522600 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 N98900 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf | CAD N/A |
KJHM522649 | Series N/A HM522600 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 N98900 lbf | C0 - Static Radial Rating N/A 554000 N125000 lbf | CAD N/A |
X31320XM | Series N/A 31320X | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 441000 N99100 lbf | C0 - Static Radial Rating N/A 526000 N118000 lbf | CAD N/A |
JP24049 | Series N/A JP24000 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 N99000 lbf | C0 - Static Radial Rating N/A 808000 N182000 lbf | CAD N/A |
X32030XM | Series N/A 32030XM | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 443000 N99500 lbf | C0 - Static Radial Rating N/A 730000 N164000 lbf | CAD N/A |
X32316M | Series N/A 32316M | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 448000 N101000 lbf | C0 - Static Radial Rating N/A 566000 N127000 lbf | CAD N/A |
JM734449V | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 460000 N103000 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |
X32221M | Series N/A 32221M | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 50 mm1.9685 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 472000 N106000 lbf | C0 - Static Radial Rating N/A 516000 N116000 lbf | CAD N/A |
X30320M | Series N/A 30320 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 47 mm1.8504 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 486000 N109000 lbf | C0 - Static Radial Rating N/A 579000 N130000 lbf | CAD N/A |
X33220M | Series N/A 33220 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 63 mm2.4803 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 488000 N110000 lbf | C0 - Static Radial Rating N/A 679000 N153000 lbf | CAD N/A |
X32222M | Series N/A 32222M | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 53.000 mm2.0866 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 493000 N111000 lbf | C0 - Static Radial Rating N/A 668000 N150000 lbf | CAD N/A |
X30228M | Series N/A 30228M | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 502000 N113000 lbf | C0 - Static Radial Rating N/A 649000 N146000 lbf | CAD N/A |
X32032 | Series N/A 32032 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 516000 N116000 lbf | C0 - Static Radial Rating N/A 801000 N180000 lbf | CAD N/A |
JHH221436 | Series N/A HH221400 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 57.531 mm2.2650 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 534000 N120000 lbf | C0 - Static Radial Rating N/A 692000 N156000 lbf | CAD N/A |
X31322 | Series N/A 31322 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 N124000 lbf | C0 - Static Radial Rating N/A 663000 N149000 lbf | CAD N/A |
X31322M | Series N/A | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
X31322M | Series N/A | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
JM241538 | Series N/A | d - Cone Bore N/A 189.949 mm7.4783 in | B - Cone Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |