Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32211 | Series N/A 32211 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 121000 N27200 lbf | C0 - Static Radial Rating N/A 141000 N31600 lbf | CAD N/A |
X32211M | Series N/A 32211M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 N32200 lbf | C0 - Static Radial Rating N/A 141000 N31600 lbf | CAD N/A |
X32212M | Series N/A 32212M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 178000 N40100 lbf | CAD N/A |
X32213 | Series N/A 32213 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 N39100 lbf | C0 - Static Radial Rating N/A 209000 N46900 lbf | CAD N/A |
X32214 | Series N/A 32214 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 216000 N48600 lbf | C0 - Static Radial Rating N/A 224000 N50400 lbf | CAD N/A |
X32214M | Series N/A 32214M | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 216000 N48600 lbf | C0 - Static Radial Rating N/A 224000 N50400 lbf | CAD N/A |
X32215 | Series N/A 32215 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 218000 N49000 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf | CAD N/A |
X32215M | Series N/A 32215M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 N44800 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf | CAD N/A |
X32216 | Series N/A 32216 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 N46200 lbf | C0 - Static Radial Rating N/A 249000 N56000 lbf | CAD N/A |
X32216M | Series N/A 32216 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 N46200 lbf | C0 - Static Radial Rating N/A 249000 N56000 lbf | CAD N/A |
X32217 | Series N/A 32217 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 245000 N55100 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf | CAD N/A |
X32217M | Series N/A 32217M | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 245000 N55100 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf | CAD N/A |
X32218M | Series N/A 32218M | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 370000 N83200 lbf | C0 - Static Radial Rating N/A 406000 N91200 lbf | CAD N/A |
X32219 | Series N/A 32219 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 316000 N71100 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
X32219M | Series N/A 32219M | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf | CAD N/A |
X32220 | Series N/A 32220 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 368000 N82700 lbf | C0 - Static Radial Rating N/A 478000 N107000 lbf | CAD N/A |
X32220CM | Series N/A 32220C | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 521000 N117000 lbf | CAD N/A |
X32221 | Series N/A 32221 | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 50 mm1.9685 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 398000 N89600 lbf | C0 - Static Radial Rating N/A 516000 N116000 lbf | CAD N/A |
X32221M | Series N/A 32221M | d - Cone Bore N/A 105 mm4.1339 in | B - Cone Width N/A 50 mm1.9685 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 472000 N106000 lbf | C0 - Static Radial Rating N/A 516000 N116000 lbf | CAD N/A |
X32222M | Series N/A 32222M | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 53.000 mm2.0866 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 493000 N111000 lbf | C0 - Static Radial Rating N/A 668000 N150000 lbf | CAD N/A |
X32224M | Series N/A 32224M | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 586000 N132000 lbf | C0 - Static Radial Rating N/A 831000 N187000 lbf | CAD N/A |
X32226M | Series N/A 32226M | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 809000 N182000 lbf | C0 - Static Radial Rating N/A 982000 N221000 lbf | CAD N/A |
X32228M | Series N/A 32228 | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 68 mm2.6772 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 748000 N168000 lbf | C0 - Static Radial Rating N/A 1070000 N241000 lbf | CAD N/A |
X32230M | Series N/A 32230M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 73.000 mm2.8740 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 851000 N191000 lbf | C0 - Static Radial Rating N/A 1230000 N276000 lbf | CAD N/A |
X32232 | Series N/A 32232 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 80 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1020000 N229000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |