Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32012XM | Series N/A 32012XM | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25800 lbf | C0 - Static Radial Rating N/A 132000 N29600 lbf | CAD N/A |
X32307 | Series N/A 32307 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26000 lbf | C0 - Static Radial Rating N/A 123000 N27700 lbf | CAD N/A |
XAA32013X | Series N/A 32013X | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26100 lbf | C0 - Static Radial Rating N/A 137000 N30900 lbf | CAD N/A |
XAA32013XM | Series N/A 32013XM | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26100 lbf | C0 - Static Radial Rating N/A 137000 N30900 lbf | CAD N/A |
X32013XM | Series N/A 32013X | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26100 lbf | C0 - Static Radial Rating N/A 137000 N30900 lbf | CAD N/A |
X32013X | Series N/A 32013X | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26100 lbf | C0 - Static Radial Rating N/A 137000 N30900 lbf | CAD N/A |
X30308M | Series N/A 30308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 N26300 lbf | C0 - Static Radial Rating N/A 102000 N23000 lbf | CAD N/A |
X30308 | Series N/A 30308 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 N26300 lbf | C0 - Static Radial Rating N/A 102000 N23000 lbf | CAD N/A |
X33011 | Series N/A 33011 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26500 lbf | C0 - Static Radial Rating N/A 141000 N31700 lbf | CAD N/A |
XA32210M | Series N/A 32210M | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26600 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf | CAD N/A |
JW4549 | Series N/A JW4500 | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 26.500 mm1.0433 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26600 lbf | C0 - Static Radial Rating N/A 114000 N25600 lbf | CAD N/A |
X33207 | Series N/A 33207 | d - Cone Bore N/A 35 mm1.3780 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26600 lbf | C0 - Static Radial Rating N/A 116000 N26200 lbf | CAD N/A |
X30212CM | Series N/A 30212C | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 N27000 lbf | C0 - Static Radial Rating N/A 137000 N30700 lbf | CAD N/A |
X32211 | Series N/A 32211 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 121000 N27200 lbf | C0 - Static Radial Rating N/A 141000 N31600 lbf | CAD N/A |
X33012M | Series N/A 33012M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 122000 N27400 lbf | C0 - Static Radial Rating N/A 150000 N33600 lbf | CAD N/A |
JP10044 | Series N/A JP10000 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
X31309M | Series N/A 31309M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 113000 N25400 lbf | CAD N/A |
JP10049 | Series N/A JP10000 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
X33013 | Series N/A 33013 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 N28500 lbf | C0 - Static Radial Rating N/A 162000 N36400 lbf | CAD N/A |
X33013M | Series N/A 33013M | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 N28500 lbf | C0 - Static Radial Rating N/A 162000 N36400 lbf | CAD N/A |
JLM710949C | Series N/A LM710900 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 128000 N28800 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf | CAD N/A |
JP9049 | Series N/A JP9000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 128000 N28800 lbf | C0 - Static Radial Rating N/A 155000 N34900 lbf | CAD N/A |
X30309M | Series N/A 30309M | d - Cone Bore N/A 45 mm1.7717 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 N29000 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf | CAD N/A |
XFA30309M | Series N/A 30309M | d - Cone Bore N/A 47.500 mm1.8701 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 N29000 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf | CAD N/A |
JM207049 | Series N/A M207000 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 131000 N29300 lbf | C0 - Static Radial Rating N/A 168000 N37700 lbf | CAD N/A |