All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 1000
1
2
3
4
5
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
A2031
A2000
0.3125
in
7.938
mm
0.4246
in
10.785
mm
2430
lbf
10800
N
2070
lbf
9230
N
A2037
A2000
0.3750
in
9.525
mm
0.4246
in
10.785
mm
2430
lbf
10800
N
2070
lbf
9230
N
A4044
A4000
0.4375
in
11.113
mm
0.4326
in
10.988
mm
2960
lbf
13200
N
2580
lbf
11500
N
A2047
A2000
0.4719
in
11.986
mm
0.4246
in
10.785
mm
2430
lbf
10800
N
2070
lbf
9230
N
A4049
A4000
0.4992
in
12.680
mm
0.4326
in
10.988
mm
2960
lbf
13200
N
2580
lbf
11500
N
00050
00000
1/2
in
12.7
mm
0.5540
in
14.072
mm
4690
lbf
20900
N
3840
lbf
17100
N
A4050
A4000
1/2
in
12.7
mm
0.4326
in
10.988
mm
2960
lbf
13200
N
2580
lbf
11500
N
1163X
N/A
9/16
in
14.288
mm
0.8880
in
22.555
mm
8320
lbf
37000
N
8170
lbf
36300
N
A4059
A4000
0.5901
in
14.989
mm
0.4326
in
10.988
mm
2960
lbf
13200
N
2580
lbf
11500
N
03062
N/A
5/8
in
15.875
mm
0.5780
in
14.681
mm
5400
lbf
24000
N
4780
lbf
21300
N
05062
05000
5/8
in
15.875
mm
0.5662
in
14.381
mm
6010
lbf
26700
N
5720
lbf
25400
N
09062
09000
5/8
in
15.875
mm
0.8480
in
21.539
mm
9630
lbf
42800
N
9100
lbf
40500
N
11590
N/A
5/8
in
15.875
mm
0.5625
in
14.288
mm
4230
lbf
18800
N
3920
lbf
17400
N
11590A
N/A
5/8
in
15.875
mm
0.5625
in
14.288
mm
3910
lbf
17400
N
3920
lbf
17400
N
1178X
N/A
5/8
in
15.875
mm
0.8880
in
22.555
mm
8320
lbf
37000
N
8170
lbf
36300
N
17580
17500
5/8
in
15.875
mm
0.6563
in
16.670
mm
7070
lbf
31400
N
6560
lbf
29200
N
21063
21000
5/8
in
15.875
mm
0.8598
in
21.839
mm
12400
lbf
55100
N
9560
lbf
42500
N
A6062
A6000
5/8
in
15.875
mm
0.4391
in
11.153
mm
3020
lbf
13400
N
2770
lbf
12300
N
L21549
N/A
5/8
in
15.875
mm
0.4330
in
10.998
mm
3230
lbf
14300
N
3130
lbf
13900
N
HM81649
N/A
0.6294
in
15.987
mm
0.8268
in
21.001
mm
9020
lbf
40100
N
8840
lbf
39300
N
05066
05000
0.6690
in
16.993
mm
0.5662
in
14.381
mm
6010
lbf
26700
N
5720
lbf
25400
N
A6067
A6000
0.6690
in
16.993
mm
0.4391
in
11.153
mm
3020
lbf
13400
N
2770
lbf
12300
N
03066X
N/A
0.6693
in
17
mm
0.5780
in
14.681
mm
5400
lbf
24000
N
4780
lbf
21300
N
A5069
N/A
0.6872
in
17.455
mm
0.4375
in
11.113
mm
2930
lbf
13000
N
2600
lbf
11600
N
05068
05000
11/16
in
17.463
mm
0.5662
in
14.381
mm
6010
lbf
26700
N
5720
lbf
25400
N
Results 1 - 25 of 1000
1
2
3
4
5
»