All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 1000  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

A2031 A2000 0.3125 in
7.938
mm
0.4246 in
10.785
mm
2430 lbf
10800
N
2070 lbf
9230
N
CAD Icon (for items table)
A2037 A2000 0.3750 in
9.525
mm
0.4246 in
10.785
mm
2430 lbf
10800
N
2070 lbf
9230
N
CAD Icon (for items table)
A4044 A4000 0.4375 in
11.113
mm
0.4326 in
10.988
mm
2960 lbf
13200
N
2580 lbf
11500
N
CAD Icon (for items table)
A2047 A2000 0.4719 in
11.986
mm
0.4246 in
10.785
mm
2430 lbf
10800
N
2070 lbf
9230
N
CAD Icon (for items table)
A4049 A4000 0.4992 in
12.680
mm
0.4326 in
10.988
mm
2960 lbf
13200
N
2580 lbf
11500
N
CAD Icon (for items table)
00050 00000 1/2 in
12.7
mm
0.5540 in
14.072
mm
4690 lbf
20900
N
3840 lbf
17100
N
CAD Icon (for items table)
A4050 A4000 1/2 in
12.7
mm
0.4326 in
10.988
mm
2960 lbf
13200
N
2580 lbf
11500
N
CAD Icon (for items table)
1163X N/A 9/16 in
14.288
mm
0.8880 in
22.555
mm
8320 lbf
37000
N
8170 lbf
36300
N
CAD Icon (for items table)
A4059 A4000 0.5901 in
14.989
mm
0.4326 in
10.988
mm
2960 lbf
13200
N
2580 lbf
11500
N
CAD Icon (for items table)
03062 N/A 5/8 in
15.875
mm
0.5780 in
14.681
mm
5400 lbf
24000
N
4780 lbf
21300
N
CAD Icon (for items table)
05062 05000 5/8 in
15.875
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
CAD Icon (for items table)
09062 09000 5/8 in
15.875
mm
0.8480 in
21.539
mm
9630 lbf
42800
N
9100 lbf
40500
N
CAD Icon (for items table)
11590 N/A 5/8 in
15.875
mm
0.5625 in
14.288
mm
4230 lbf
18800
N
3920 lbf
17400
N
CAD Icon (for items table)
11590A N/A 5/8 in
15.875
mm
0.5625 in
14.288
mm
3910 lbf
17400
N
3920 lbf
17400
N
CAD Icon (for items table)
1178X N/A 5/8 in
15.875
mm
0.8880 in
22.555
mm
8320 lbf
37000
N
8170 lbf
36300
N
CAD Icon (for items table)
17580 17500 5/8 in
15.875
mm
0.6563 in
16.670
mm
7070 lbf
31400
N
6560 lbf
29200
N
CAD Icon (for items table)
21063 21000 5/8 in
15.875
mm
0.8598 in
21.839
mm
12400 lbf
55100
N
9560 lbf
42500
N
CAD Icon (for items table)
A6062 A6000 5/8 in
15.875
mm
0.4391 in
11.153
mm
3020 lbf
13400
N
2770 lbf
12300
N
CAD Icon (for items table)
L21549 N/A 5/8 in
15.875
mm
0.4330 in
10.998
mm
3230 lbf
14300
N
3130 lbf
13900
N
CAD Icon (for items table)
HM81649 N/A 0.6294 in
15.987
mm
0.8268 in
21.001
mm
9020 lbf
40100
N
8840 lbf
39300
N
CAD Icon (for items table)
05066 05000 0.6690 in
16.993
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
CAD Icon (for items table)
A6067 A6000 0.6690 in
16.993
mm
0.4391 in
11.153
mm
3020 lbf
13400
N
2770 lbf
12300
N
CAD Icon (for items table)
03066X N/A 0.6693 in
17
mm
0.5780 in
14.681
mm
5400 lbf
24000
N
4780 lbf
21300
N
CAD Icon (for items table)
A5069 N/A 0.6872 in
17.455
mm
0.4375 in
11.113
mm
2930 lbf
13000
N
2600 lbf
11600
N
CAD Icon (for items table)
05068 05000 11/16 in
17.463
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
CAD Icon (for items table)
  Results 1 - 25 of 1000  1 2 3 4 5 »