All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 1000 « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

14121 14000 1.19 in
30.226
mm
1.0210 in
25.933
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
M86648 M86600 1.2187 in
30.955
mm
0.8438 in
21.433
mm
13500 lbf
60200
N
16100 lbf
71700
N
CAD Icon (for items table)
M86648A M86600 1.2187 in
30.955
mm
0.8438 in
21.433
mm
13500 lbf
60200
N
16100 lbf
71700
N
CAD Icon (for items table)
1674 N/A 1.2450 in
31.623
mm
0.8125 in
20.638
mm
11800 lbf
52500
N
13000 lbf
57900
N
CAD Icon (for items table)
02475 02400 1 1/4 in
31.75
mm
0.875 in
22.225
mm
14300 lbf
63800
N
15800 lbf
70200
N
CAD Icon (for items table)
02475A 02400 1 1/4 in
31.75
mm
0.875 in
22.225
mm
13300 lbf
59100
N
15800 lbf
70200
N
CAD Icon (for items table)
02476 02400 1 1/4 in
31.75
mm
0.875 in
22.225
mm
14300 lbf
63800
N
15800 lbf
70200
N
CAD Icon (for items table)
02875 02800 1 1/4 in
31.75
mm
0.875 in
22.225
mm
14800 lbf
65700
N
16800 lbf
74900
N
CAD Icon (for items table)
02876 02800 1 1/4 in
31.75
mm
0.875 in
22.225
mm
14800 lbf
65700
N
16800 lbf
74900
N
CAD Icon (for items table)
08125 08000 1 1/4 in
31.75
mm
0.5937 in
15.080
mm
7130 lbf
31700
N
7880 lbf
35000
N
CAD Icon (for items table)
14123A 14000 1 1/4 in
31.75
mm
1.0520 in
26.721
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14123AA 14000 1 1/4 in
31.75
mm
1.0520 in
26.721
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14124 14000 1 1/4 in
31.75
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14125A 14000 1 1/4 in
31.75
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
15123 15000 1 1/4 in
31.75
mm
0.7500 in
19.050
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15125 15000 1 1/4 in
31.75
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
15126 15000 1 1/4 in
31.75
mm
0.8125 in
20.638
mm
13500 lbf
59900
N
12100 lbf
53900
N
CAD Icon (for items table)
16579 N/A 1 1/4 in
31.75
mm
0.875 in
22.225
mm
15000 lbf
66700
N
17500 lbf
77900
N
CAD Icon (for items table)
23491 N/A 1 1/4 in
31.75
mm
1.0625 in
26.988
mm
18100 lbf
80700
N
20500 lbf
91000
N
CAD Icon (for items table)
23685 N/A 1 1/4 in
31.75
mm
1.0620 in
26.975
mm
20100 lbf
89400
N
22900 lbf
102000
N
CAD Icon (for items table)
2475 2470 1 1/4 in
31.75
mm
0.9375 in
23.813
mm
15200 lbf
67600
N
16500 lbf
73300
N
CAD Icon (for items table)
2580 2500 1 1/4 in
31.75
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
CAD Icon (for items table)
2580A 2500 1 1/4 in
31.75
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
CAD Icon (for items table)
2582 2500 1 1/4 in
31.75
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
CAD Icon (for items table)
2783 2700 1 1/4 in
31.75
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
  Results 226 - 250 of 1000 « 6 7 8 9 10 »