Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 251 - 275 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

2879 N/A 1 1/4 in
31.75
mm
0.9375 in
23.813
mm
16400 lbf
73200
N
18800 lbf
83800
N
3188 3100 1 1/4 in
31.75
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
3193 3100 1 1/4 in
31.75
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
3199 3100 1 1/4 in
31.75
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
346 335 1 1/4 in
31.75
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
3476 3400 1 1/4 in
31.75
mm
1.1721 in
29.771
mm
23500 lbf
105000
N
26800 lbf
119000
N
3476X 3400 1 1/4 in
31.75
mm
1.1721 in
29.771
mm
21800 lbf
96900
N
26800 lbf
119000
N
43125 43000 1 1/4 in
31.75
mm
0.9478 in
24.074
mm
20700 lbf
92000
N
17100 lbf
76200
N
44126 44000 1 1/4 in
31.75
mm
0.9330 in
23.698
mm
18900 lbf
84200
N
19900 lbf
88600
N
443 435 1 1/4 in
31.75
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
HM88542 N/A 1 1/4 in
31.75
mm
1.0938 in
27.783
mm
23200 lbf
103000
N
24900 lbf
111000
N
HM88644 N/A 1 1/4 in
31.75
mm
1.0000 in
25.400
mm
17300 lbf
76800
N
21200 lbf
94200
N
HM89440 HM89400 1 1/4 in
31.75
mm
1.1250 in
28.575
mm
24800 lbf
110000
N
26700 lbf
119000
N
LM67045 LM67000 1 1/4 in
31.75
mm
0.7283 in
18.499
mm
10500 lbf
46700
N
10000 lbf
44600
N
LM67047 LM67000 1 1/4 in
31.75
mm
0.6600 in
16.764
mm
10500 lbf
46700
N
10000 lbf
44600
N
LM67048 LM67000 1 1/4 in
31.75
mm
0.6600 in
16.764
mm
10500 lbf
46700
N
10000 lbf
44600
N
LM67049A LM67000 1 1/4 in
31.75
mm
0.6600 in
16.764
mm
10500 lbf
46700
N
10000 lbf
44600
N
M88046 M88000 1 1/4 in
31.75
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
NA08125 N/A 1 1/4 in
31.75
mm
0.6406 in
16.271
mm
N/A N/A
02476X 02400 1.2593 in
31.986
mm
0.8071 in
20.500
mm
14300 lbf
63800
N
15800 lbf
70200
N
HM88638 N/A 1.2593 in
31.986
mm
1.0000 in
25.400
mm
17300 lbf
76800
N
21200 lbf
94200
N
26126X 26000 1.2598 in
31.999
mm
0.7450 in
18.923
mm
13200 lbf
58800
N
13500 lbf
60100
N
26126 26000 1.2600 in
32.004
mm
0.7450 in
18.923
mm
13200 lbf
58800
N
13500 lbf
60100
N
2584 2500 1.2808 in
32.532
mm
1.0608 in
26.944
mm
18800 lbf
83700
N
21200 lbf
94400
N
14130 14000 1 5/16 in
33.338
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
  Results 251 - 275 of 1000 « 11 12 13 14 15 »  
<