Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 1 - 25 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

A2031 A2000 0.3125 in
7.938
mm
0.4246 in
10.785
mm
2430 lbf
10800
N
2070 lbf
9230
N
A2037 A2000 0.3750 in
9.525
mm
0.4246 in
10.785
mm
2430 lbf
10800
N
2070 lbf
9230
N
A4044 A4000 0.4375 in
11.113
mm
0.4326 in
10.988
mm
2960 lbf
13200
N
2580 lbf
11500
N
A2047 A2000 0.4719 in
11.986
mm
0.4246 in
10.785
mm
2430 lbf
10800
N
2070 lbf
9230
N
A4049 A4000 0.4992 in
12.680
mm
0.4326 in
10.988
mm
2960 lbf
13200
N
2580 lbf
11500
N
00050 00000 1/2 in
12.7
mm
0.5540 in
14.072
mm
4690 lbf
20900
N
3840 lbf
17100
N
A4050 A4000 1/2 in
12.7
mm
0.4326 in
10.988
mm
2960 lbf
13200
N
2580 lbf
11500
N
1163X N/A 9/16 in
14.288
mm
0.8880 in
22.555
mm
8320 lbf
37000
N
8170 lbf
36300
N
A4059 A4000 0.5901 in
14.989
mm
0.4326 in
10.988
mm
2960 lbf
13200
N
2580 lbf
11500
N
03062 N/A 5/8 in
15.875
mm
0.5780 in
14.681
mm
5400 lbf
24000
N
4780 lbf
21300
N
05062 05000 5/8 in
15.875
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
09062 09000 5/8 in
15.875
mm
0.8480 in
21.539
mm
9630 lbf
42800
N
9100 lbf
40500
N
11590 N/A 5/8 in
15.875
mm
0.5625 in
14.288
mm
4230 lbf
18800
N
3920 lbf
17400
N
11590A N/A 5/8 in
15.875
mm
0.5625 in
14.288
mm
3910 lbf
17400
N
3920 lbf
17400
N
1178X N/A 5/8 in
15.875
mm
0.8880 in
22.555
mm
8320 lbf
37000
N
8170 lbf
36300
N
17580 17500 5/8 in
15.875
mm
0.6563 in
16.670
mm
7070 lbf
31400
N
6560 lbf
29200
N
21063 21000 5/8 in
15.875
mm
0.8598 in
21.839
mm
12400 lbf
55100
N
9560 lbf
42500
N
A6062 A6000 5/8 in
15.875
mm
0.4391 in
11.153
mm
3020 lbf
13400
N
2770 lbf
12300
N
L21549 N/A 5/8 in
15.875
mm
0.4330 in
10.998
mm
3230 lbf
14300
N
3130 lbf
13900
N
HM81649 N/A 0.6294 in
15.987
mm
0.8268 in
21.001
mm
9020 lbf
40100
N
8840 lbf
39300
N
05066 05000 0.6690 in
16.993
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
A6067 A6000 0.6690 in
16.993
mm
0.4391 in
11.153
mm
3020 lbf
13400
N
2770 lbf
12300
N
03066X N/A 0.6693 in
17
mm
0.5780 in
14.681
mm
5400 lbf
24000
N
4780 lbf
21300
N
A5069 N/A 0.6872 in
17.455
mm
0.4375 in
11.113
mm
2930 lbf
13000
N
2600 lbf
11600
N
05068 05000 11/16 in
17.463
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
  Results 1 - 25 of 1000  1 2 3 4 5 »  
<