All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 1000
«
11
12
13
14
15
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
2879
N/A
1 1/4
in
31.75
mm
0.9375
in
23.813
mm
16400
lbf
73200
N
18800
lbf
83800
N
3188
3100
1 1/4
in
31.75
mm
1.1810
in
29.997
mm
21300
lbf
94800
N
22800
lbf
102000
N
3193
3100
1 1/4
in
31.75
mm
1.1810
in
29.997
mm
21300
lbf
94800
N
22800
lbf
102000
N
3199
3100
1 1/4
in
31.75
mm
1.1810
in
29.997
mm
21300
lbf
94800
N
22800
lbf
102000
N
346
335
1 1/4
in
31.75
mm
0.8820
in
22.403
mm
21200
lbf
94300
N
18700
lbf
83400
N
3476
3400
1 1/4
in
31.75
mm
1.1721
in
29.771
mm
23500
lbf
105000
N
26800
lbf
119000
N
3476X
3400
1 1/4
in
31.75
mm
1.1721
in
29.771
mm
21800
lbf
96900
N
26800
lbf
119000
N
43125
43000
1 1/4
in
31.75
mm
0.9478
in
24.074
mm
20700
lbf
92000
N
17100
lbf
76200
N
44126
44000
1 1/4
in
31.75
mm
0.9330
in
23.698
mm
18900
lbf
84200
N
19900
lbf
88600
N
443
435
1 1/4
in
31.75
mm
1.1772
in
29.901
mm
28500
lbf
127000
N
32400
lbf
144000
N
HM88542
N/A
1 1/4
in
31.75
mm
1.0938
in
27.783
mm
23200
lbf
103000
N
24900
lbf
111000
N
HM88644
N/A
1 1/4
in
31.75
mm
1.0000
in
25.400
mm
17300
lbf
76800
N
21200
lbf
94200
N
HM89440
HM89400
1 1/4
in
31.75
mm
1.1250
in
28.575
mm
24800
lbf
110000
N
26700
lbf
119000
N
LM67045
LM67000
1 1/4
in
31.75
mm
0.7283
in
18.499
mm
10500
lbf
46700
N
10000
lbf
44600
N
LM67047
LM67000
1 1/4
in
31.75
mm
0.6600
in
16.764
mm
10500
lbf
46700
N
10000
lbf
44600
N
LM67048
LM67000
1 1/4
in
31.75
mm
0.6600
in
16.764
mm
10500
lbf
46700
N
10000
lbf
44600
N
LM67049A
LM67000
1 1/4
in
31.75
mm
0.6600
in
16.764
mm
10500
lbf
46700
N
10000
lbf
44600
N
M88046
M88000
1 1/4
in
31.75
mm
0.875
in
22.225
mm
17100
lbf
76300
N
17400
lbf
77400
N
NA08125
N/A
1 1/4
in
31.75
mm
0.6406
in
16.271
mm
N/A
N/A
02476X
02400
1.2593
in
31.986
mm
0.8071
in
20.500
mm
14300
lbf
63800
N
15800
lbf
70200
N
HM88638
N/A
1.2593
in
31.986
mm
1.0000
in
25.400
mm
17300
lbf
76800
N
21200
lbf
94200
N
26126X
26000
1.2598
in
31.999
mm
0.7450
in
18.923
mm
13200
lbf
58800
N
13500
lbf
60100
N
26126
26000
1.2600
in
32.004
mm
0.7450
in
18.923
mm
13200
lbf
58800
N
13500
lbf
60100
N
2584
2500
1.2808
in
32.532
mm
1.0608
in
26.944
mm
18800
lbf
83700
N
21200
lbf
94400
N
14130
14000
1 5/16
in
33.338
mm
0.7710
in
19.583
mm
12300
lbf
54600
N
13900
lbf
61700
N
Results 251 - 275 of 1000
«
11
12
13
14
15
»