Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
501 - 550 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

NA357 N/A 1.5748 in40 mm N/A 1.0000 in25.400 mm N/A N/A N/A CAD Icon (for items table)
337X N/A 1.5938 in40.483 mm N/A 0.9320 in23.673 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
HM801349 N/A 1.5938 in40.483 mm N/A 1.1250 in28.575 mm N/A 23100 lbf103000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
LM300849 N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A CAD Icon (for items table)
LM300849N N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A CAD Icon (for items table)
11162 N/A 1 5/8 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD Icon (for items table)
11163 N/A 1 5/8 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD Icon (for items table)
18590 N/A 1 5/8 in41.275 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD Icon (for items table)
22778 N/A 1 5/8 in41.275 mm N/A 1.0625 in26.988 mm N/A 20900 lbf92900 N N/A 25800 lbf115000 N N/A CAD Icon (for items table)
24780 N/A 1 5/8 in41.275 mm N/A 0.9063 in23.020 mm N/A 17000 lbf75500 N N/A 20100 lbf89200 N N/A CAD Icon (for items table)
24781 N/A 1 5/8 in41.275 mm N/A 0.9063 in23.020 mm N/A 17000 lbf75500 N N/A 20100 lbf89200 N N/A CAD Icon (for items table)
26882 N/A 1 5/8 in41.275 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
26885 N/A 1 5/8 in41.275 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
336 N/A 1 5/8 in41.275 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
3383 N/A 1 5/8 in41.275 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
3384 N/A 1 5/8 in41.275 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
342 N/A 1 5/8 in41.275 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
342A N/A 1 5/8 in41.275 mm N/A 1.1802 in29.977 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD Icon (for items table)
3576 N/A 1 5/8 in41.275 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
3577 N/A 1 5/8 in41.275 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
3585 N/A 1 5/8 in41.275 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
365A N/A 1 5/8 in41.275 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
3877 N/A 1 5/8 in41.275 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
3877A N/A 1 5/8 in41.275 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
3880 N/A 1 5/8 in41.275 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
419 N/A 1 5/8 in41.275 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD Icon (for items table)
4388 N/A 1 5/8 in41.275 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A CAD Icon (for items table)
439 N/A 1 5/8 in41.275 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
44162 N/A 1 5/8 in41.275 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Icon (for items table)
447 N/A 1 5/8 in41.275 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
46162 N/A 1 5/8 in41.275 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A CAD Icon (for items table)
464 N/A 1 5/8 in41.275 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
464A N/A 1 5/8 in41.275 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
49162 N/A 1 5/8 in41.275 mm N/A 1.2500 in31.750 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A CAD Icon (for items table)
526 N/A 1 5/8 in41.275 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
526A N/A 1 5/8 in41.275 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
53162 N/A 1 5/8 in41.275 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
541 N/A 1 5/8 in41.275 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
59162 N/A 1 5/8 in41.275 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
HM803145 N/A 1 5/8 in41.275 mm N/A 1.1563 in29.370 mm N/A 25600 lbf114000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
HM803146 N/A 1 5/8 in41.275 mm N/A 1.1563 in29.370 mm N/A 25600 lbf114000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
HM804840 N/A 1 5/8 in41.275 mm N/A 1.1563 in29.370 mm N/A 33100 lbf147000 N N/A 35400 lbf157000 N N/A CAD Icon (for items table)
HM807035 N/A 1 5/8 in41.275 mm N/A 1.4375 in36.513 mm N/A 38600 lbf172000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table)
HM903244 N/A 1 5/8 in41.275 mm N/A 1.1142 in28.301 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
HM903245 N/A 1 5/8 in41.275 mm N/A 1.1250 in28.575 mm N/A 30700 lbf136000 N N/A 29700 lbf132000 N N/A CAD Icon (for items table)
LM300848 N/A 1 5/8 in41.275 mm N/A 0.7087 in18.001 mm N/A 11200 lbf49800 N N/A 14300 lbf63500 N N/A CAD Icon (for items table)
LM501349 N/A 1 5/8 in41.275 mm N/A 0.7800 in19.812 mm N/A 16800 lbf74800 N N/A 16700 lbf74200 N N/A CAD Icon (for items table)
LM501349A N/A 1 5/8 in41.275 mm N/A 0.7800 in19.812 mm N/A 16800 lbf74800 N N/A 16700 lbf74200 N N/A CAD Icon (for items table)
LM501349HP N/A 1 5/8 in41.275 mm N/A 0.7800 in19.812 mm N/A 16800 lbf74800 N N/A 16700 lbf74200 N N/A CAD Icon (for items table)
M802047 N/A 1 5/8 in41.275 mm N/A 1.0100 in25.654 mm N/A 20600 lbf91700 N N/A 25300 lbf112000 N N/A CAD Icon (for items table)
501 - 550 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »