Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 276 - 300 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

14131 14000 1 5/16 in
33.338
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
14131A 14000 1 5/16 in
33.338
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
16131 16000 1 5/16 in
33.338
mm
0.8125 in
20.638
mm
12700 lbf
56600
N
14800 lbf
65800
N
16582 N/A 1 5/16 in
33.338
mm
0.875 in
22.225
mm
15000 lbf
66700
N
17500 lbf
77900
N
1680 N/A 1 5/16 in
33.338
mm
0.8125 in
20.638
mm
11800 lbf
52500
N
13000 lbf
57900
N
25132 25000 1 5/16 in
33.338
mm
0.7450 in
18.923
mm
11100 lbf
49200
N
12100 lbf
53700
N
2581 2500 1 5/16 in
33.338
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
2585 2500 1 5/16 in
33.338
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
26131 26000 1 5/16 in
33.338
mm
0.7450 in
18.923
mm
15700 lbf
69600
N
13500 lbf
60100
N
26131H 26000 1 5/16 in
33.338
mm
0.7450 in
18.923
mm
15700 lbf
69600
N
13500 lbf
60100
N
26132 26000 1 5/16 in
33.338
mm
0.7450 in
18.923
mm
15700 lbf
69600
N
13500 lbf
60100
N
2785 2700 1 5/16 in
33.338
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
2790 2700 1 5/16 in
33.338
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
31590 31500 1 5/16 in
33.338
mm
1.1250 in
28.575
mm
21300 lbf
94700
N
24100 lbf
107000
N
3196 3100 1 5/16 in
33.338
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
3197 3100 1 5/16 in
33.338
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
335-S 335 1 5/16 in
33.338
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
3477 3400 1 5/16 in
33.338
mm
1.1721 in
29.771
mm
23500 lbf
105000
N
26800 lbf
119000
N
3483 3400 1 5/16 in
33.338
mm
1.1721 in
29.771
mm
23500 lbf
105000
N
26800 lbf
119000
N
43131 43000 1 5/16 in
33.338
mm
0.9478 in
24.074
mm
20700 lbf
92000
N
17100 lbf
76200
N
43132 43000 1 5/16 in
33.338
mm
0.9478 in
24.074
mm
20700 lbf
92000
N
17100 lbf
76200
N
44131 44000 1 5/16 in
33.338
mm
0.9330 in
23.698
mm
22400 lbf
99800
N
19900 lbf
88600
N
HM88547 N/A 1 5/16 in
33.338
mm
1.0938 in
27.783
mm
23200 lbf
103000
N
24900 lbf
111000
N
HM89443 HM89400 1 5/16 in
33.338
mm
1.1250 in
28.575
mm
24800 lbf
110000
N
26700 lbf
119000
N
HM89444 HM89400 1 5/16 in
33.338
mm
1.1250 in
28.575
mm
24800 lbf
110000
N
26700 lbf
119000
N
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  
<